ISO1452

ACTIVE

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic, Reinforced Duplex Full Data rate (max) (Mbps) 50 Working isolation voltage (VIOWM) (Vrms) 1060 Surge isolation voltage (VIOSM) (VPK) 6000, 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 ESD HBM (kV) 30 VCC1 (min) (V) 1.71 VCC1 (max) (V) 5.5 VCC2 (min) (V) 3 VCC2 (max) (V) 5.5 Fail safe Idle, Open, Short CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Isolation rating Basic, Reinforced Duplex Full Data rate (max) (Mbps) 50 Working isolation voltage (VIOWM) (Vrms) 1060 Surge isolation voltage (VIOSM) (VPK) 6000, 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 ESD HBM (kV) 30 VCC1 (min) (V) 1.71 VCC1 (max) (V) 5.5 VCC2 (min) (V) 3 VCC2 (max) (V) 5.5 Fail safe Idle, Open, Short CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Compatible with TIA/EIA-485-A
  • PROFIBUS compatible at 5V bus-side supply
  • Bus I/O protection
    • ±30kV HBM
    • ±16kV IEC 61000-4-2 Contact discharge
    • ±4kV IEC 61000-4-4 Electrical fast transient
  • Low-EMI 500kbps, 12Mbps and 50Mbps Data Rates
  • 1.71V to 5.5V logic-side supply (VCC1), 3V to 5.5V bus-side supply (VCC2)
  • Failsafe receiver for bus open, short, and idle
  • 1/8 Unit load up to 256 nodes on bus
  • 100kV/µs (typical) high common-mode transient immunity
  • Extended temperature range from –40°C to 125°C
  • Glitch-free power-up and power-down for hot plug-in
  • Wide-body SOIC-16 package
  • Pin compatible to most isolated RS-485 transceivers
  • Safety-related certifications:
    • 7071VPK VIOTM and 1500VPK VIORM (reinforced and basic options) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
    • GB 4943.1, IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV, and CSA approvals
  • Compatible with TIA/EIA-485-A
  • PROFIBUS compatible at 5V bus-side supply
  • Bus I/O protection
    • ±30kV HBM
    • ±16kV IEC 61000-4-2 Contact discharge
    • ±4kV IEC 61000-4-4 Electrical fast transient
  • Low-EMI 500kbps, 12Mbps and 50Mbps Data Rates
  • 1.71V to 5.5V logic-side supply (VCC1), 3V to 5.5V bus-side supply (VCC2)
  • Failsafe receiver for bus open, short, and idle
  • 1/8 Unit load up to 256 nodes on bus
  • 100kV/µs (typical) high common-mode transient immunity
  • Extended temperature range from –40°C to 125°C
  • Glitch-free power-up and power-down for hot plug-in
  • Wide-body SOIC-16 package
  • Pin compatible to most isolated RS-485 transceivers
  • Safety-related certifications:
    • 7071VPK VIOTM and 1500VPK VIORM (reinforced and basic options) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
    • GB 4943.1, IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV, and CSA approvals

The ISO14xx devices are galvanically-isolated differential line transceivers for TIA/EIA RS-485 and RS-422 applications. These noise-immune transceivers are designed to operate in harsh industrial environments. The bus pins of these devices can endure high levels of IEC electrostatic discharge (ESD) and IEC electrical fast transient (EFT) events which eliminates the need for additional components on bus for system-level protection. The devices are available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options).

The ISO14xx devices are galvanically-isolated differential line transceivers for TIA/EIA RS-485 and RS-422 applications. These noise-immune transceivers are designed to operate in harsh industrial environments. The bus pins of these devices can endure high levels of IEC electrostatic discharge (ESD) and IEC electrical fast transient (EFT) events which eliminates the need for additional components on bus for system-level protection. The devices are available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet ISO14xx 5kVRMS Isolated RS-485/RS-422 Transceiver With Robust EMC datasheet (Rev. I) PDF | HTML Aug 11, 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AB) Oct 2, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. D) PDF | HTML Nov 7, 2025
Certificate CSA Certificate for ISO14xxDW (Rev. A) Oct 15, 2025
Certificate CQC Certificate for ISOxxDWx (Rev. K) Aug 18, 2025
Application note Isolated RS-485 Transceiver Reference Design (Rev. A) PDF | HTML Sep 23, 2022
Product overview Isolation for RS-485 PDF | HTML Aug 21, 2022
Application brief Robust Isolated RS-485 Enables New Industrial Applications (Rev. C) PDF | HTML Jul 26, 2022
Application brief How to Isolate RS-485 for Smallest Size and Highest Reliability (Rev. C) PDF | HTML Jul 6, 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? Nov 16, 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML Jun 11, 2021
Application brief How high speed isolated interface devices increase reliability of motor drive PDF | HTML Feb 17, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO1412DWEVM — ISO1412DW high-performance, robust-EMC isolated full-duplex RS-485 evaluation module

The ISO1412DWEVM is an evaluation module (EVM) used to evaluate the high-performance, reinforced isolated RS-485 ISO1412 in a 16-pin package (package code DW). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO1452 IBIS Model

SLLM432.ZIP (123 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos