Rating
Automotive
Integrated isolated power
No
Number of channels
3
Forward/reverse channels
2 forward / 1 reverse
Features
Overvoltage tolerant inputs
Data rate (max) (Mbps)
150
Protocols
GPIO, PWM, UART
SPI frequency (max) (MHz)
25
Propagation delay time (typ) (ns)
6.2
Propagation delay time (max) (ns)
10
Part-to-part output skew (max) (ns)
3
Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns)
1.8
Channel-to-channel output skew (max) (ns)
1.5
Isolation rating
Basic, Reinforced
Working isolation voltage (VIOWM) (Vrms)
1061
Withstand isolation voltage (VISO) (Vrms)
2500, 5000
Surge isolation voltage (VIOSM) (kVPK)
4, 10.4
CMTI (min) (kV/µs)
200
Default output
High, Low
Creepage (min) (mm)
4, 8.5
Current consumption per channel (DC) (typ) (mA)
1.4
Current consumption per channel (1 Mbps) (typ) (mA)
2.3
Operating temperature range (°C)
-40 to 125
TI functional safety category
Functional Safety-Capable
Transient isolation voltage (VIOTM) (VPK)
4500, 7071
Clearance (min) (mm)
4, 8
Rating
Automotive
Integrated isolated power
No
Number of channels
3
Forward/reverse channels
2 forward / 1 reverse
Features
Overvoltage tolerant inputs
Data rate (max) (Mbps)
150
Protocols
GPIO, PWM, UART
SPI frequency (max) (MHz)
25
Propagation delay time (typ) (ns)
6.2
Propagation delay time (max) (ns)
10
Part-to-part output skew (max) (ns)
3
Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns)
1.8
Channel-to-channel output skew (max) (ns)
1.5
Isolation rating
Basic, Reinforced
Working isolation voltage (VIOWM) (Vrms)
1061
Withstand isolation voltage (VISO) (Vrms)
2500, 5000
Surge isolation voltage (VIOSM) (kVPK)
4, 10.4
CMTI (min) (kV/µs)
200
Default output
High, Low
Creepage (min) (mm)
4, 8.5
Current consumption per channel (DC) (typ) (mA)
1.4
Current consumption per channel (1 Mbps) (typ) (mA)
2.3
Operating temperature range (°C)
-40 to 125
TI functional safety category
Functional Safety-Capable
Transient isolation voltage (VIOTM) (VPK)
4500, 7071
Clearance (min) (mm)
4, 8