Product details

Rating Automotive Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Features 1.8V I/O Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 11 Propagation delay time (max) (ns) 18 Part-to-part output skew (max) (ns) 6 Channel-to-channel output skew (max) (ns) 6 Isolation rating Galvanic CMTI (min) (kV/µs) 100 Default output High, Low Creepage (min) (mm) 2.2 Current consumption per channel (DC) (typ) (mA) 0.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.6 Supply voltage (min) (V) 1.71 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 Clearance (min) (mm) 2.2
Rating Automotive Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Features 1.8V I/O Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 11 Propagation delay time (max) (ns) 18 Part-to-part output skew (max) (ns) 6 Channel-to-channel output skew (max) (ns) 6 Isolation rating Galvanic CMTI (min) (kV/µs) 100 Default output High, Low Creepage (min) (mm) 2.2 Current consumption per channel (DC) (typ) (mA) 0.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.6 Supply voltage (min) (V) 1.71 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 Clearance (min) (mm) 2.2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Dual channel, CMOS output functional isolators
  • 50Mbps data rate
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient operating temperature range
  • Robust SiO2 isolation barrier with ±150kV/µs typical CMTI
  • Functional Isolation (8-D):
    • 450VRMS, 637VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output High (ISO652x-Q1) and Low (ISO652xF-Q1) Options
  • 1.8mA per channel typical at 1Mbps at 3.3V
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • Ultra-low emissions
  • Narrow-SOIC (8-D) package options
  • Dual channel, CMOS output functional isolators
  • 50Mbps data rate
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient operating temperature range
  • Robust SiO2 isolation barrier with ±150kV/µs typical CMTI
  • Functional Isolation (8-D):
    • 450VRMS, 637VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output High (ISO652x-Q1) and Low (ISO652xF-Q1) Options
  • 1.8mA per channel typical at 1Mbps at 3.3V
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • Ultra-low emissions
  • Narrow-SOIC (8-D) package options

The ISO652x-Q1 devices are high-performance, dual-channel functional isolators designed for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 450VRMS and transient over voltages of 1000VDC.

The ISO652x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. ISO6520-Q1 has two isolation channels with both channels in the same direction. ISO6521-Q1 has two isolation channels with one channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

These devices help prevent ground loops and noise currents between mixed voltage domain systems on data buses, such as CAN and LIN, from causing data corruption. Through chip design and layout techniques, the electromagnetic compatibility of the ISO652x-Q1 devices have been significantly enhanced to ease system-level ESD and emissions compliance.

The ISO652x-Q1 devices are high-performance, dual-channel functional isolators designed for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 450VRMS and transient over voltages of 1000VDC.

The ISO652x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. ISO6520-Q1 has two isolation channels with both channels in the same direction. ISO6521-Q1 has two isolation channels with one channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

These devices help prevent ground loops and noise currents between mixed voltage domain systems on data buses, such as CAN and LIN, from causing data corruption. Through chip design and layout techniques, the electromagnetic compatibility of the ISO652x-Q1 devices have been significantly enhanced to ease system-level ESD and emissions compliance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ISO652x-Q1 General Purpose Dual-Channel Automotive Functional Isolators datasheet (Rev. A) PDF | HTML 24 Feb 2025
White paper Shrinking Solution Size and Cost With Functional Isolation PDF | HTML 22 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO6521REUEVM — ISO6521 evaluation module for dual-channel functional isolator for digital signals

ISO6521REUEVM is an evaluation module (EVM) used to evaluate the dual-channel ISO6521 functional isolator in the 8-pin DFN package. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM also features multiple test (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos