Packaging information
| Package | Pins SSOP (DBQ) | 16 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 75 | TUBE |
Features for the ISO7141CC
- Maximum Signaling Rate: 50 Mbps (With 5-V Supplies)
- Robust Design With Integrated Noise Filter
- Default Output Low Option (Suffix F)
- Low Power Consumption, Typical ICC per Channel
(With 3.3-V Supplies):- ISO7131: 1.5 mA at 1 Mbps,
2.6 mA at 25 Mbps - ISO7140: 1 mA at 1 Mbps,
2.3 mA at 25 Mbps - ISO7141: 1.3 mA at 1 Mbps,
2.6 mA at 25 Mbps
- ISO7131: 1.5 mA at 1 Mbps,
- Low Propagation Delay: 23-ns Typical
(3.3-V Supplies) - Wide Temperature Range: 40°C to 125°C
- 50-kV/µs Transient Immunity, Typical
- Long Life With SiO2 Isolation Barrier
- Operates from 2.7-V, 3.3-V, and 5-V Supply and Logic Levels
- Small QSOP-16 Package
- Safety and Regulatory Approvals
- 2500-VRMS Isolation for 1 minute per UL 1577
- 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V
0884-10):2006-12, 566 VPK Working Voltage - CSA Component Acceptance Notice 5A, IEC 60950-1
and IEC 61010-1 End Equipment Standards - CQC Certification per GB 4943.1-2011
Description for the ISO7141CC
ISO7131, ISO7140, and ISO7141 devices provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. ISO7131 has three channels with two forward and one reverse-direction channels. ISO7140 and ISO7141 are quad-channel isolators; ISO7140 has four forward channels, ISO7141 has three forward and one reverse-direction channels. These devices are capable of 50-Mbps maximum data rate with 5-V supplies and 40-Mbps maximum data rate with 3.3-V or 2.7-V supplies, with integrated filters on the inputs for noise-prone applications. The suffix F indicates that default output state is low; otherwise, the default output state is high.
Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.