Packaging information
| Package | Pins SOIC (DW) | 16 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 40 | TUBE |
Features for the ISO7231C
- 25 and 150Mbps signaling rate options
- Low channel-to-channel output skew; 1ns maximum
- Low pulse-width distortion (PWD); 2ns maximum
- Low jitter content; 1ns typical at 150Mbps
- Typical 25-Year Life at Rated Working Voltage (see Isolation Lifetime Projection)
- 4kV ESD protection
- Operate with 3.3V or 5V supplies
- 3.3V and 5V level translation
- High electromagnetic immunity
- –40°C to 125°C operating range
- Safety Related Certifications
Description for the ISO7231C
The ISO7230 and ISO7231 are triple-channel digital isolators each with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.