A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ISO6720-Q1 ACTIVE Automotive, general-purpose, dual-channel, 2/0 digital isolator Pin-to-pin device with 50-Mbps data rate

Product details

Rating Automotive Integrated isolated power No Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Data rate (max) (Mbps) 25 Protocols GPIO, PWM, SPI Propagation delay time (typ) (ns) 31 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Surge isolation voltage (VIOSM) (kVPK) 7.8 CMTI (min) (kV/µs) 25 Default output High, Low Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 0.85 Current consumption per channel (1 Mbps) (typ) (mA) 0.85 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
Rating Automotive Integrated isolated power No Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Data rate (max) (Mbps) 25 Protocols GPIO, PWM, SPI Propagation delay time (typ) (ns) 31 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Surge isolation voltage (VIOSM) (kVPK) 7.8 CMTI (min) (kV/µs) 25 Default output High, Low Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 0.85 Current consumption per channel (1 Mbps) (typ) (mA) 0.85 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output and Options
  • Low Power Consumption: Typical ICC per Channel at 1 Mbps:
    • ISO7320-Q1: 1.2 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
    • ISO7321-Q1: 1.7 mA (5-V Supplies),
      1.2 mA (3.3-V Supplies)
  • Low Propagation Delay: 33 ns
    Typical (5-V Supplies)
  • 3.3-V and 5-V Level Translation
  • 65-kV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3-V and 5-V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3000-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • Planned CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 3A
    • Device CDM Classification Level C6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output and Options
  • Low Power Consumption: Typical ICC per Channel at 1 Mbps:
    • ISO7320-Q1: 1.2 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
    • ISO7321-Q1: 1.7 mA (5-V Supplies),
      1.2 mA (3.3-V Supplies)
  • Low Propagation Delay: 33 ns
    Typical (5-V Supplies)
  • 3.3-V and 5-V Level Translation
  • 65-kV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3-V and 5-V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3000-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • Planned CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

The ISO732x-Q1 family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers.

The ISO7320-Q1 has both channels in the same direction while ISO7321-Q1 has the two channels in opposite direction. In case of input power or signal loss, the default output is for orderable part numbers with suffix and for orderable part numbers without suffix . See for more information. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO732x-Q1 family of devices has integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO732x-Q1 family of devices has TTL input thresholds and operate from 3-V to 5.5-V supply levels.

Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO732x-Q1 family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

The ISO732x-Q1 family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers.

The ISO7320-Q1 has both channels in the same direction while ISO7321-Q1 has the two channels in opposite direction. In case of input power or signal loss, the default output is for orderable part numbers with suffix and for orderable part numbers without suffix . See for more information. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO732x-Q1 family of devices has integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO732x-Q1 family of devices has TTL input thresholds and operate from 3-V to 5.5-V supply levels.

Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO732x-Q1 family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet ISO732x-Q1 Robust EMC, Low Power, Dual-Channel Digital Isolators datasheet PDF | HTML 16 Nov 2015
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Z) 29 May 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. S) 07 May 2026
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. D) PDF | HTML 07 Nov 2025
Certificate CQC Certificate for ISOxxD (Rev. B) 19 Aug 2025
Certificate CSA Certificate for ISO73xxD 22 Feb 2023
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Application brief How to Replace Optocouplers with Digital Isolators in Standard Interface Circuit (Rev. A) PDF | HTML 19 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7310C-EVM — Single-channel digital isolator evaluation module

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator (...)

Not available on TI.com
Simulation model

ISO7320C IBIS Model

SLLM255.ZIP (29 KB) - IBIS Model
Simulation model

ISO7320FC IBIS Model

SLLM256.ZIP (28 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos