A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW ISO6421 ACTIVE Robust EMC, reinforced/Basic 2-channel, 1/1, digital isolator with 250kV/us CMTI, 150Mbps Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications
Same functionality with different pin-out to the compared device.
ISO6521 ACTIVE Ultra-small, galvanic 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support Smaller package options with galvanic isolation

Product details

Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 7 Certifications CQC, CSA, DIN Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 50 Protocols GPIO, PWM, UART Propagation delay time (typ) (ns) 7 Certifications CQC, CSA, DIN Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 4 Current consumption per channel (DC) (typ) (mA) 1.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Operating temperature range (°C) -40 to 125 Transient isolation voltage (VIOTM) (VPK) 4242 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Signaling Rate > 50 Mbps
  • Default Output 'High' and 'Low' Options
  • Low Power Consumption: Typical ICC per Channel (3.3-V Supplies):
    • ISO7420: 1.4 mA at 1 Mbps, 2.5 mA at 25 Mbps
    • ISO7421: 1.8 mA at 1 Mbps, 2.8 mA at 25 Mbps
  • Low Propagation Delay: 7 ns Typical
  • Low Pulse Skew: 200 ps Typical
  • Wide TA Range Specified: –40°C to 125°C
  • 50-KV/μs Transient Immunity, Typical
  • Isolation Barrier Life: > 25 Years
  • Operates from 3-V to 5.5-V Supply Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

  • Signaling Rate > 50 Mbps
  • Default Output 'High' and 'Low' Options
  • Low Power Consumption: Typical ICC per Channel (3.3-V Supplies):
    • ISO7420: 1.4 mA at 1 Mbps, 2.5 mA at 25 Mbps
    • ISO7421: 1.8 mA at 1 Mbps, 2.8 mA at 25 Mbps
  • Low Propagation Delay: 7 ns Typical
  • Low Pulse Skew: 200 ps Typical
  • Wide TA Range Specified: –40°C to 125°C
  • 50-KV/μs Transient Immunity, Typical
  • Isolation Barrier Life: > 25 Years
  • Operates from 3-V to 5.5-V Supply Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All trademarks are the property of their respective owners.

ISO742x provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have two isolated channels. Each channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. ISO7420 has both channels in the same direction while ISO7421 has the two channels in opposite direction. In case of input power or signal loss, default output is 'low' for devices with suffix 'F' and 'high' for devices without suffix 'F'. ISO742x have no integrated noise filter and thus have fast propagation delays.

These devices have TTL input thresholds and operate from 3-V to 5.5-V supplies. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

ISO742x provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have two isolated channels. Each channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. ISO7420 has both channels in the same direction while ISO7421 has the two channels in opposite direction. In case of input power or signal loss, default output is 'low' for devices with suffix 'F' and 'high' for devices without suffix 'F'. ISO742x have no integrated noise filter and thus have fast propagation delays.

These devices have TTL input thresholds and operate from 3-V to 5.5-V supplies. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW ISO6021 PREVIEW Low power & propagation delay, reinforced 2-channel, 1/1 digital isolator with 0.4mA/ch Icc, 200Mbps Pin-to-pin performance upgrade; 25Mhz SPI for precision applications

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO7421FE IBIS Model

SLLM136.ZIP (26 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos