ISO7741TB-Q1

ACTIVE

Product details

Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Digital isolator
Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Digital isolator
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Qualified for automotive applications AEC-Q100
  • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
    • Documentation available to aid ISO 26262 system design
  • 100Mbps data rate
  • Robust isolation barrier:
    • >30-year projected lifetime at 1500VRMS working voltage
    • 5000VRMS rating
    • Up to 12.8kV surge capability
    • ±150kV/µs typical CMTI for digital isolator
  • Wide supply range: 2.25V to 5.5V
  • 2.25V to 5.5V level translation
  • Default output high (ISO774xT) and low (ISO774xFT) options
  • Low power consumption, typical 1.5mA per channel at 1Mbps
  • Low propagation delay: typical 10.7ns at 5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
  • Push-pull driver for transformers
  • High output drive: max 0.7A at 5V supply
  • Low RON 0.4Ω max at 4.5V supply
  • Spread spectrum clocking
  • Typical 1.75A Current-limit for Transformer driver at 5V supply.
  • Safety-related certifications (Pending):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 61010-1, IEC 62368-1, IEC 60601-1, and GB 4943.1 certifications
  • Qualified for automotive applications AEC-Q100
  • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
    • Documentation available to aid ISO 26262 system design
  • 100Mbps data rate
  • Robust isolation barrier:
    • >30-year projected lifetime at 1500VRMS working voltage
    • 5000VRMS rating
    • Up to 12.8kV surge capability
    • ±150kV/µs typical CMTI for digital isolator
  • Wide supply range: 2.25V to 5.5V
  • 2.25V to 5.5V level translation
  • Default output high (ISO774xT) and low (ISO774xFT) options
  • Low power consumption, typical 1.5mA per channel at 1Mbps
  • Low propagation delay: typical 10.7ns at 5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
  • Push-pull driver for transformers
  • High output drive: max 0.7A at 5V supply
  • Low RON 0.4Ω max at 4.5V supply
  • Spread spectrum clocking
  • Typical 1.75A Current-limit for Transformer driver at 5V supply.
  • Safety-related certifications (Pending):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 61010-1, IEC 62368-1, IEC 60601-1, and GB 4943.1 certifications

The ISO774xT-Q1 is a grade 1, high-performance, quad-channel digital isolator with integrated transformer driver with 5000VRMS isolation ratings per UL 1577. This reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO774xT-Q1 device provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

The ISO774xT-Q1 has a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. The device drives low-profile, center-tapped transformers from a 2.25V to 5.5V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The ISO774xT-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 0.7A Power-MOSFET switches to provide start-up under heavy loads. The internal protection features include a 1.75A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. ISO774xT-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. ISO774xTA-Q1 has a 160kHz internal oscillator for applications that need to minimize emissions whereas ISO774xTB-Q1 has a 420kHz internal oscillators for applications that require higher efficiency and smaller transformer size.

The ISO774xT-Q1 is available in a 16-pin DW package. The device operation is characterized for a temperature range from -40°C to 125°C.

The ISO774xT-Q1 is a grade 1, high-performance, quad-channel digital isolator with integrated transformer driver with 5000VRMS isolation ratings per UL 1577. This reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO774xT-Q1 device provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

The ISO774xT-Q1 has a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. The device drives low-profile, center-tapped transformers from a 2.25V to 5.5V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The ISO774xT-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 0.7A Power-MOSFET switches to provide start-up under heavy loads. The internal protection features include a 1.75A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. ISO774xT-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. ISO774xTA-Q1 has a 160kHz internal oscillator for applications that need to minimize emissions whereas ISO774xTB-Q1 has a 420kHz internal oscillators for applications that require higher efficiency and smaller transformer size.

The ISO774xT-Q1 is available in a 16-pin DW package. The device operation is characterized for a temperature range from -40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet ISO774xT-Q1 High-Speed, Reinforced Quad-Channel Digital Isolators With Integrated Transformer Driver datasheet (Rev. B) PDF | HTML Jan 21, 2025
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Certificate CSA Certificate for ISO774xTDW Jan 8, 2026
Certificate CQC Certificate for ISOxxDWx (Rev. K) Aug 18, 2025
Functional safety information ISO7741Tx-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 11, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO7741TADWEVM — ISO7741T evaluation module for DW package

<p>ISO7741TA evaluaiton module is used to evaluate quad-channel high-performance, 5000-VRMS reinforced digital isolators with integrated transformer driver ISO7741TA in 16-Pin WB SOIC package (Package Code-DW). The EVM features multiple test points and jumper options to evaluate the device (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos