Product details

Rating Catalog Product type Analog transistor output Input type DC Output type Analog transistor Withstand isolation voltage (VISO) (Vrms) 3750, 5000 Number of channels 1 Current transfer ratio (CTR) (min) (%) 100 Current transfer ratio (CTR) (max) (%) 155 Forward voltage (typ) (V) 1.2 Forward current (IF) (max) (mA) 50 Forward current (IF) (min) (µA) 500, 500 Data rate (max) (Mbps) 0.1 Operating temperature range (°C) -55 to 125 Turnon time (enable) (µs) 0.62, 0.62 Turnoff time (disable) (µs) 3.6, 3.6 Creepage (min) (mm) 5, 8 Clearance (min) (mm) 5
Rating Catalog Product type Analog transistor output Input type DC Output type Analog transistor Withstand isolation voltage (VISO) (Vrms) 3750, 5000 Number of channels 1 Current transfer ratio (CTR) (min) (%) 100 Current transfer ratio (CTR) (max) (%) 155 Forward voltage (typ) (V) 1.2 Forward current (IF) (max) (mA) 50 Forward current (IF) (min) (µA) 500, 500 Data rate (max) (Mbps) 0.1 Operating temperature range (°C) -55 to 125 Turnon time (enable) (µs) 0.62, 0.62 Turnoff time (disable) (µs) 3.6, 3.6 Creepage (min) (mm) 5, 8 Clearance (min) (mm) 5
SOIC (DFS) 4 37.08 mm² (3.6 mm × 10.3 mm) SOIC (DFH) 4 18.9 mm² (2.7 mm × 7 mm) SOIC (DFG) 4 24.57 mm² (3.51 mm × 7 mm)
  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V:
    • ISOM8110, ISOM8115: 100% to 155%
    • ISOM8111, ISOM8116: 150% to 230%
    • ISOM8112, ISOM8117: 255% to 380%
    • ISOM8113, ISOM8118: 375% to 560%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: Up to 5000VRMS
    • Working voltage: Up to 750VRMS, 1061VPK
    • Surge capability: Up to 10kVPK
  • Temperature range: -55°C to 125°C
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • (Planned)
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • UL 1577 recognition, 5000VRMS
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification
  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V:
    • ISOM8110, ISOM8115: 100% to 155%
    • ISOM8111, ISOM8116: 150% to 230%
    • ISOM8112, ISOM8117: 255% to 380%
    • ISOM8113, ISOM8118: 375% to 560%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: Up to 5000VRMS
    • Working voltage: Up to 750VRMS, 1061VPK
    • Surge capability: Up to 10kVPK
  • Temperature range: -55°C to 125°C
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • (Planned)
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • UL 1577 recognition, 5000VRMS
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification

The ISOM811x devices are single-channel optocoupler-emulators with LED-emulator input and transistor output. The devices are footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM811x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM811x devices are offered in small SOIC-4 packages with 2.54mm and 1.27mm pin pitches, supporting 3750VRMS and 5000VRMS isolation ratings with DC (ISOM811[0-3]) and bidirectional DC (ISOM811[5-8]) input options. The high performance and reliability of ISOM811x enables these devices to be used in power supply feedback design, motor drives, I/O modules in industrial controllers, factory automation applications, and more.

The ISOM811x devices are single-channel optocoupler-emulators with LED-emulator input and transistor output. The devices are footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM811x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM811x devices are offered in small SOIC-4 packages with 2.54mm and 1.27mm pin pitches, supporting 3750VRMS and 5000VRMS isolation ratings with DC (ISOM811[0-3]) and bidirectional DC (ISOM811[5-8]) input options. The high performance and reliability of ISOM811x enables these devices to be used in power supply feedback design, motor drives, I/O modules in industrial controllers, factory automation applications, and more.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ISOM8112 ACTIVE DC input, transistor output, single channel, opto-emulator with 255% to 380% CTR Different CTR range (255% - 380%)
ISOM8111 ACTIVE DC input, transistor output, single channel, opto-emulator with 150% to 230% CTR Different CTR range (150% - 230%)
ISOM8113 ACTIVE DC input, transistor output, single-channel, opto-emulator with 375% to 560% CTR Different CTR range (375% - 560%)

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet ISOM811x Reinforced Single-Channel Opto-Emulator With Analog Transistor Output datasheet (Rev. G) PDF | HTML Sep 10, 2025
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate CQC Certificate for ISOM811xDFSR Sep 29, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Application note Magnetic Field Immunity of TI’s Isolation Devices: Meeting Class 5 of IEC 61000-4-8 and IEC 61000-4-9 PDF | HTML Sep 1, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Product overview Isolated AC Grid Line Detection for EVSE and CHAdeMO PDF | HTML Jan 8, 2026
Certificate CSA Certificate for ISOM8xxxDFG_DFH Jan 8, 2026
Product overview Isolated Wake for CAN Transceiver PDF | HTML Jan 7, 2026
Product overview Isolated Wake for A2B with Automotive Qualified Opto-Emulator PDF | HTML Dec 18, 2025
Product overview Isolated Relay Weld Detection in Onboard Chargers PDF | HTML Nov 6, 2025
Application note Introduction to Opto-Emulators (Rev. A) PDF | HTML Oct 7, 2025
Certificate CQC Certificate for ISOMxxxDFx Aug 18, 2025
Product overview Upgrade photoMOS, SSR and Push-Pull, Totem-Pole, or Transistor Output Optocouplers With Opto-emulators (Rev. A) PDF | HTML Jun 19, 2025
Product overview Isolated Secondary-Side Overvoltage Protection Using Opto-emulators (Rev. A) PDF | HTML Apr 2, 2025
Product overview Isolating Feedback Signals in Power Supplies (Rev. A) PDF | HTML Apr 2, 2025
Technical article Opto-emulators explained: Why you should upgrade your optocoupler technology (Rev. A) PDF | HTML Jan 5, 2024
Application brief Demystifying Isolation Certification Standards: Optocouplers vs Opto-emulators PDF | HTML Oct 19, 2023
Application brief Designing CC-CV Feedback Circuits With the TL103WB PDF | HTML Sep 21, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM-EVM — Universal opto-emulator evaluation module

The ISOM-EVM supports evaluation of TI opto-emulators in 5-pin DFF, 4-pin DFG, 4-pin DFH and 4-pin DFS SOIC packages. The evaluation module (EVM) can be reconfigured for evaluation of different opto-emulators, different input signal or other applications by changing the EVM configuration and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISOM8110DFGEVM — ISOM8110 evaluation module for single-channel opto-emulator with analog transistor output

ISOM8110DFGEVM is an evaluation module used to evaluate ISOM8110, a single-channel opto-emulator with analog transistor output in a 4-pin DFG SOIC package. The EVM lets you evaluate device performance for fast development and analysis of an isolated system. 

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISOM8110 PSpice Reference Design Model

SLLM501.ZIP (1 KB) - PSpice model
Supported products & hardware
Reference design

PMP23470 — 750 kHz flyback converter for 48V systems reference design

This reference design is an isolated high-frequency (750kHz) flyback converter with a 48V input and a 24V/0.7A output. A LM51561 provides control for the flyback converter and an ISOM8110 opto-emulator is used for feedback isolation.

Supported products & hardware
Reference design

TIDA-010271 — Stackable battery management unit reference design for energy storage systems

This is a full cell-temperature sensing and high cell voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (32s) reference design. The design monitors each cell voltage, cell temperature and protects the battery pack to secure safe use. This design uses onboard and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DFS) 4 Ultra Librarian
SOIC (DFH) 4 Ultra Librarian
SOIC (DFG) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos