Product details

Rating Catalog Product type Solid-state relay output Input type DC Output type Solid-state relay Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Forward voltage (typ) (V) 1.3 Forward current (IF) (max) (mA) 20 Forward current (IF) (min) (µA) 800 Operating temperature range (°C) -55 to 125 Turnon time (enable) (µs) 200 Turnoff time (disable) (µs) 200 Creepage (min) (mm) 5 Clearance (min) (mm) 5
Rating Catalog Product type Solid-state relay output Input type DC Output type Solid-state relay Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Forward voltage (typ) (V) 1.3 Forward current (IF) (max) (mA) 20 Forward current (IF) (min) (µA) 800 Operating temperature range (°C) -55 to 125 Turnon time (enable) (µs) 200 Turnoff time (disable) (µs) 200 Creepage (min) (mm) 5 Clearance (min) (mm) 5
SOIC (DFG) 4 24.57 mm² (3.51 mm × 7 mm)
  • Drop-in replacement and pin-to-pin upgrade to industry-standard photorelays
  • Single-channel, diode-emulator input
  • Single-pole, normally-open, symmetrical 80V output switch
  • Primary-side current controlled switch, no additional isolated high voltage supply required for 80V switching
  • Ultra-low off-state leakage at VOFF = 70V
    • < 250nA at operating temperature of 25°C
    • < 1µA across operating temperature of –55°C to 125°C
  • Fast Response time: 10µs (typical) at IF = 5mA, VCC = 20V, RL = 200Ω, CL = 50pF
  • Ultra-low input trigger current of 800µA (at 25°C)
  • Robust isolation barrier:
    • Isolation rating: up to 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Supports Industrial Temperature Range: –55°C to 125°C
  • Small SO-4 package
  • Safety-related certifications:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • CQC GB 4943.1
  • Drop-in replacement and pin-to-pin upgrade to industry-standard photorelays
  • Single-channel, diode-emulator input
  • Single-pole, normally-open, symmetrical 80V output switch
  • Primary-side current controlled switch, no additional isolated high voltage supply required for 80V switching
  • Ultra-low off-state leakage at VOFF = 70V
    • < 250nA at operating temperature of 25°C
    • < 1µA across operating temperature of –55°C to 125°C
  • Fast Response time: 10µs (typical) at IF = 5mA, VCC = 20V, RL = 200Ω, CL = 50pF
  • Ultra-low input trigger current of 800µA (at 25°C)
  • Robust isolation barrier:
    • Isolation rating: up to 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Supports Industrial Temperature Range: –55°C to 125°C
  • Small SO-4 package
  • Safety-related certifications:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1, IEC 60601-1
    • CQC GB 4943.1

The ISOM8610 is an 80V single-pole, normally-open switch with an opto-emulator input. The opto-emulator inputs control the back-to-back MOSFETs without any power supply required on the secondary side. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign.

The ISOM8610 opto-emulator switch offers significant reliability and performance advantages compared to optocouplers, like wider temperature ranges and tight process controls resulting in small part-to-part variations. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers that have LED aging and require higher bias currents over the device lifetime. ISOM8610 switch output can be controlled by just 0.8mA current through anode/cathode pins over the lifetime of the device, enabling system power savings.

The ISOM8610 is offered in a small SO-4 package, supporting a 3.75kVRMS isolation rating. The high performance and reliability of the device enable the devices use in applications like Building automation, Factory automation, Semiconductor test, I/O modules in industrial controllers, factory automation applications, and more spaces.

The ISOM8610 is an 80V single-pole, normally-open switch with an opto-emulator input. The opto-emulator inputs control the back-to-back MOSFETs without any power supply required on the secondary side. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign.

The ISOM8610 opto-emulator switch offers significant reliability and performance advantages compared to optocouplers, like wider temperature ranges and tight process controls resulting in small part-to-part variations. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers that have LED aging and require higher bias currents over the device lifetime. ISOM8610 switch output can be controlled by just 0.8mA current through anode/cathode pins over the lifetime of the device, enabling system power savings.

The ISOM8610 is offered in a small SO-4 package, supporting a 3.75kVRMS isolation rating. The high performance and reliability of the device enable the devices use in applications like Building automation, Factory automation, Semiconductor test, I/O modules in industrial controllers, factory automation applications, and more spaces.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet ISOM8610 80V, 150mA Normally Open Opto-emulator Switch With Integrated FETs datasheet (Rev. C) PDF | HTML May 12, 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. T) Sep 29, 2026
Application note Magnetic Field Immunity of TI’s Isolation Devices: Meeting Class 5 of IEC 61000-4-8 and IEC 61000-4-9 PDF | HTML Sep 1, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Application brief Using TI Opto-emulator to Achieve High Speed and High Reliability Digital Output Applications PDF | HTML Jan 30, 2026
Certificate CSA Certificate for ISOM8xxxDFG_DFH Jan 8, 2026
Application note Introduction to Opto-Emulators (Rev. A) PDF | HTML Oct 7, 2025
Certificate CQC Certificate for ISOMxxxDFx Aug 18, 2025
Product overview Upgrade photoMOS, SSR and Push-Pull, Totem-Pole, or Transistor Output Optocouplers With Opto-emulators (Rev. A) PDF | HTML Jun 19, 2025
Design guide Broken Wire Detection Using an Opto-emulator Switch Reference Design (Rev. A) PDF | HTML May 5, 2025
Product overview Upgrading Relays With Opto-Emulator Switch PDF | HTML Apr 17, 2024
White paper Upgrading your designs with TI’s Pin-to-Pin Opto-emulator switch: ISOM8610 PDF | HTML Mar 27, 2024
Technical article Opto-emulators explained: Why you should upgrade your optocoupler technology (Rev. A) PDF | HTML Jan 5, 2024
Application brief Demystifying Isolation Certification Standards: Optocouplers vs Opto-emulators PDF | HTML Oct 19, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM-EVM — Universal opto-emulator evaluation module

The ISOM-EVM supports evaluation of TI opto-emulators in 5-pin DFF, 4-pin DFG, 4-pin DFH and 4-pin DFS SOIC packages. The evaluation module (EVM) can be reconfigured for evaluation of different opto-emulators, different input signal or other applications by changing the EVM configuration and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ISOM8610DFGEVM — ISOM8610 evaluation module

The ISOM8610DFGEVM supports evaluation of the ISOM8610, a single-channel opto-emulator with integrated FET in a four-pin DFG SOIC package. The evaluation module helps designers evaluate device performance for fast development and analysis of an isolated system.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISOM8610 PSpice Model

SLLM510.ZIP (10 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01509 — Broken Wire Detection Using An Optical Switch Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design is split into two groups of eight channels each. A broken wire detection can be executed using only one additional optical switch for each channel or two optical (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DFG) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos