Product details

Rating Space Product type Analog transistor output Input type DC Output type Analog transistor Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Current transfer ratio (CTR) (min) (%) 100 Current transfer ratio (CTR) (max) (%) 155 Forward voltage (typ) (V) 1.2 Forward current (IF) (max) (mA) 30 Operating temperature range (°C) -55 to 125 Turnon time (enable) (µs) 3.5, 5.7 Turnoff time (disable) (µs) 3.6, 8, 10 Creepage (min) (mm) 5 Clearance (min) (mm) 5
Rating Space Product type Analog transistor output Input type DC Output type Analog transistor Withstand isolation voltage (VISO) (Vrms) 3750 Number of channels 1 Current transfer ratio (CTR) (min) (%) 100 Current transfer ratio (CTR) (max) (%) 155 Forward voltage (typ) (V) 1.2 Forward current (IF) (max) (mA) 30 Operating temperature range (°C) -55 to 125 Turnon time (enable) (µs) 3.5, 5.7 Turnoff time (disable) (µs) 3.6, 8, 10 Creepage (min) (mm) 5 Clearance (min) (mm) 5
SOIC (DFG) 4 24.57 mm² (3.51 mm × 7 mm)
  • Radiation Performance
    • Total Ionizing Dose (TID) Characterized (ELDRS-Free) up to 50krad(Si)
    • TID RLAT up to 30krad(Si)
    • Single-Event Latch-up (SEL) Immune to LET up to 43MeV-cm2/mg at 125℃
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized LET up to 43MeV-cm2/mg
  • Space Enhanced Plastic (Space EP)
    • Meets NASA ASTM E595 Outgassing Spec
    • Military Temp Range (-55℃ to 125℃)
  • 1-channel diode input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V: 100% to 155%
  • High collector-emitter voltage: VCE (max) = 30V
  • Robust SiO2 isolation barrier
    • Isolation rating: 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • Small 4-pin package (DFG)
  • Safety-related certifications:
    • UL 1577 recognition
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
  • Radiation Performance
    • Total Ionizing Dose (TID) Characterized (ELDRS-Free) up to 50krad(Si)
    • TID RLAT up to 30krad(Si)
    • Single-Event Latch-up (SEL) Immune to LET up to 43MeV-cm2/mg at 125℃
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized LET up to 43MeV-cm2/mg
  • Space Enhanced Plastic (Space EP)
    • Meets NASA ASTM E595 Outgassing Spec
    • Military Temp Range (-55℃ to 125℃)
  • 1-channel diode input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V: 100% to 155%
  • High collector-emitter voltage: VCE (max) = 30V
  • Robust SiO2 isolation barrier
    • Isolation rating: 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • Small 4-pin package (DFG)
  • Safety-related certifications:
    • UL 1577 recognition
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE

The ISOS510 radiation-tolerant device is a single-channel, current-driven, analog isolator with transistor output. The device offers significant reliability and performance advantages compared to other current-driven analog isolators, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat current transfer ratio (CTR), and tight process controls resulting in small part-to-part skew. These performance advantages stay stable across radiation, temperature, and lifetime.

ISOS510 is offered in small a SOIC-4 package with 2.54mm pin pitch, supporting a 3.75kVRMS isolation rating . The high performance and reliability of ISOS510 enables these devices to be used in aerospace & defense applications such as feedback loops in isolated DC/DC modules, satellite propulsion power processing units, spacecraft battery management systems, and more.

The ISOS510 radiation-tolerant device is a single-channel, current-driven, analog isolator with transistor output. The device offers significant reliability and performance advantages compared to other current-driven analog isolators, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat current transfer ratio (CTR), and tight process controls resulting in small part-to-part skew. These performance advantages stay stable across radiation, temperature, and lifetime.

ISOS510 is offered in small a SOIC-4 package with 2.54mm pin pitch, supporting a 3.75kVRMS isolation rating . The high performance and reliability of ISOS510 enables these devices to be used in aerospace & defense applications such as feedback loops in isolated DC/DC modules, satellite propulsion power processing units, spacecraft battery management systems, and more.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ISOS510-SEP Radiation Tolerant , Current-Driven Analog Isolator With Transistor Output datasheet PDF | HTML Aug 1, 2025
* Radiation & reliability report ISOS510-SEP Single Event Effects Report PDF | HTML Jan 16, 2026
* Radiation & reliability report ISOS510-SEP Total Ionizing Dose (TID) Report Jan 16, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM-EVM — Universal opto-emulator evaluation module

The ISOM-EVM supports evaluation of TI opto-emulators in 5-pin DFF, 4-pin DFG, 4-pin DFH and 4-pin DFS SOIC packages. The evaluation module (EVM) can be reconfigured for evaluation of different opto-emulators, different input signal or other applications by changing the EVM configuration and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DFG) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos