ISOTMP35R-Q1
Automotive, ±2.5°C 5kVRMS reinforced isolated temperature sensor with analog output
ISOTMP35R-Q1
- AEC-Q100 qualified with:
- Temperature Grade-0: –40°C to 150°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- Functional Safety-Capable
- Robust integrated isolation:
- Withstand isolation voltage: 5kVRMS
- Isolation working voltage: 1.06kVRMS
- Isolation barrier lifetime: > 15 years
-
Basic isolation option available
- Temperature sensor accuracy:
- ±0.5°C typical at 25°C
- ±2.5°C maximum from 0°C to 70°C
- ±3.5°C maximum from –40°C to 150°C
-
Wide supply range: 3.1V to 34V
- Analog Output:
- 10mV/°C positive slope
- 500mV offset at 0°C
- Output voltage range: 100mV to 2.0V
- Fast thermal response: < 4s
- High CMTI: 65kV/µs
- Low power consumption: 45µA (typical)
- Safety-related certifications:
- 5kVRMS isolation for 1 minute per UL 1577
The ISOTMP35R-Q1 is the industry’s first reinforced isolated temperature sensor IC, combining an integrated isolation barrier, up to 5kVRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high-voltage heat sources such as power MOSFETs, IGBTs, and busbars eliminating the need for external isolation amplifiers or isolated data converters. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.
Operating from a wide supply range of 3.1V to 34V, the ISOTMP35R-Q1 enables flexible integration in systems where a regulated low-voltage rail is not available on the high-voltage domain.
The output voltage of the ISOTMP35R-Q1 ranges from 100mV to 2.0V for a –40°C to 150°C temperature range. The ISOTMP35R-Q1 does not require any external calibration or trimming to provide a worst-case accuracy of ±0.5°C at room temperature and ±3.5°C over the full –40°C to 150°C temperature range. The linear output, 500mV offset, and factory calibration of the ISOTMP35R-Q1 simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary.
The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (12-pin SSOP) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | ISOTMP35R-Q1 Automotive ±2.5°C , 5kVRMS Reinforced Isolated, Analog Temperature Sensor (10mV/°C) With Fast Response Time (< 4s) and 1.06kVRMS Working Voltage datasheet (Rev. B) | PDF | HTML | 06 Jul 2026 |
| Functional safety information | ISOTMP35R-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 09 Dec 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ISOTMP35REVM — ISOTMP35R evaluation module
ISOTMP35R is the industry-first reinforced isolated temperature sensor IC, and provides an analog output voltage proportional to Centigrade temperature. The ISOTMP35R has an analog output 10mV/°C positive slope gain along with a 500mV offset. The ISOTMP35REVM evaluation module is designed to (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SSOP (DFP) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.