NEW

ISOUSB211-Q1

ACTIVE

ISOUSB211-Q1

ACTIVE

Product details

Rating Automotive Isolation rating Reinforced Data rate (max) (Mbps) 480 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125
Rating Automotive Isolation rating Reinforced Data rate (max) (Mbps) 480 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125
SSOP (DP) 28 106.09 mm² (10.3 mm × 10.3 mm)
  • Compliant to USB 2.0
  • Supports low speed (1.5Mbps), full speed (12Mbps), and high speed (480Mbps) signaling
  • Does not need external crystal or clock input
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Programmable equalization to compensate board trace loss in high speed mode
  • CDP advertising on downstream side
  • Supply OK indication on opposite side
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C™ Dual Role Port (DRP) designs
  • High CMTI: 100kV/µs
  • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • VBUS voltage range: 4.25V to 5.5V
    • 3.3V and 1.8V internal LDOs
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • Small footprint 28-SSOP package
  • Safety-related certifications:
    • 8000VPK VIOTM and 2121VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700VRMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications
  • Compliant to USB 2.0
  • Supports low speed (1.5Mbps), full speed (12Mbps), and high speed (480Mbps) signaling
  • Does not need external crystal or clock input
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Programmable equalization to compensate board trace loss in high speed mode
  • CDP advertising on downstream side
  • Supply OK indication on opposite side
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C™ Dual Role Port (DRP) designs
  • High CMTI: 100kV/µs
  • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • VBUS voltage range: 4.25V to 5.5V
    • 3.3V and 1.8V internal LDOs
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • Small footprint 28-SSOP package
  • Safety-related certifications:
    • 8000VPK VIOTM and 2121VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700VRMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications

ISOUSB211-Q1 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5Mbps), full speed (12Mbps) and high speed (480Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pullups/pulldowns, and link power management, allowing drop-in USB hub, host, peripheral, and cable isolation. The device also supports automatic role reversal. If, after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. The ISOUSB211-Q1 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5700VRMS and a working voltage of 1500VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage and prevents noise currents from the bus from entering the local ground. The ISOUSB211-Q1 device is available for reinforced isolation. The device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the small foot-print SSOP-28 (28-DP) package.

ISOUSB211-Q1 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5Mbps), full speed (12Mbps) and high speed (480Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pullups/pulldowns, and link power management, allowing drop-in USB hub, host, peripheral, and cable isolation. The device also supports automatic role reversal. If, after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. The ISOUSB211-Q1 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5700VRMS and a working voltage of 1500VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage and prevents noise currents from the bus from entering the local ground. The ISOUSB211-Q1 device is available for reinforced isolation. The device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the small foot-print SSOP-28 (28-DP) package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOUSB211DPEVM — ISOUSB211 evaluation module

The ISOUSB211DW evaluation module (EVM) is a paltform for developing the high-performance, 5000VRMS, reinforced isolated USB repeater in a 28-pin SSOP (DP-29). The EVM features enough test points and jumper options to enable evaluation of the device with minimal external components.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISOUSB211-Q1 IBIS Model

SLLM538.ZIP (300 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos