Product details

Frequency range 76 - 81 GHz Number of receivers 8 Number of transmitters 8 Edge AI enabled No Interface type CAN-FD, MIPI-CSI2, SPI Operating temperature range (°C) -40 to 125 Power supply solution LP87745-Q1 Rating Catalog
Frequency range 76 - 81 GHz Number of receivers 8 Number of transmitters 8 Edge AI enabled No Interface type CAN-FD, MIPI-CSI2, SPI Operating temperature range (°C) -40 to 125 Power supply solution LP87745-Q1 Rating Catalog
FCCSP (APE) 573 91 mm² (14 mm × 6.5 mm)
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76-81GHz operation with up to 4.5GHz continuous chirp bandwidth
    • Eight receive channels
    • Eight transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13dBm
    • RX noise figure: 11dB
    • Supports P1dB up to -6.5dBm
    • Industry leading 8 transmitter, 8 receiver radar front end with 2.8W power consumption
    • Supports less than 3 µs chirp idle time for excellent max velocity measurements
    • Maximum chirp slope of 266MHz/µs to enable rapid high-bandwidth measurements
    • ADC Sample rate up to 66.67 Msps for exceptional instrumentation range distance
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.2
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • IWR2188 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports externally driven clock (square/sine) at 50 MHz or 40 MHz
    • Supports 50 MHz or 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • Production proven innovative Launch on Package (LOP) technology with easy to route launcher positions
    • 0.5mm pitch 14mm × 15mm FCCSP package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76-81GHz operation with up to 4.5GHz continuous chirp bandwidth
    • Eight receive channels
    • Eight transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13dBm
    • RX noise figure: 11dB
    • Supports P1dB up to -6.5dBm
    • Industry leading 8 transmitter, 8 receiver radar front end with 2.8W power consumption
    • Supports less than 3 µs chirp idle time for excellent max velocity measurements
    • Maximum chirp slope of 266MHz/µs to enable rapid high-bandwidth measurements
    • ADC Sample rate up to 66.67 Msps for exceptional instrumentation range distance
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.2
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • IWR2188 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports externally driven clock (square/sine) at 50 MHz or 40 MHz
    • Supports 50 MHz or 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • Production proven innovative Launch on Package (LOP) technology with easy to route launcher positions
    • 0.5mm pitch 14mm × 15mm FCCSP package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C

The IWR2188 device is an integrated single-chip FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. IWR2188 is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space.

The IWR2188 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Industrial Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 8TX, 8RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The IWR2188 device is an integrated single-chip FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. IWR2188 is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space.

The IWR2188 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Industrial Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 8TX, 8RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet IWR2188 Single Chip 8x8 Cascadable 76-to-81 GHz Transceiver in LOP package datasheet PDF | HTML Sep 16, 2026
Application note Design Considerations for Low-Cost Antennas PDF | HTML Nov 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2188EVM — AWR2188 evaluation module

The AWR2188EVM is a high performance front end mmWave sensing device that implements a 2-device, cascaded, array of AWR2188 mmWave sensors. In this cascaded radar configuration, a primary device distributes a 20GHz LO signal between both devices, allowing these two devices to operate as a single (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (APE) 573 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos