Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 75 | TUBE |
Features for the LF411
- Low input bias current: 50pA typical
- Low input noise current: 2fA/√ Hz typical
- Low supply current: 560µA typical
- High input impedance: 1012Ω typical
- Low total harmonic distortion
Description for the LF411
This device is a low-cost, high-speed, FET-Input operational amplifier with very low input offset voltage and a maximum input offset voltage drift. This device requires low supply current, yet maintains a large gain-bandwidth product and a fast slew rate. In addition, the matched high-voltage FET input provides very low input bias and offset currents.
The LF411 is designed for applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.
The LF411C is characterized for operation from 0°C to 70°C. The LF411I is characterized for operation from –40°C to +85°C.