A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC43204 ACTIVE 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 4-channel, voltage/current output device with high-z outputs for power-supply margining

Product details

Rating Catalog Operating temperature range (°C) -40 to 125
Rating Catalog Operating temperature range (°C) -40 to 125
WSON (NHK) 14 12 mm² 4 x 3
  • Flexible Enable Inputs to Allow Independent Enable Control of External Controller and LM10000
  • Fault Input Restores Output Voltage Setting to Default Value
  • CNTL_EN Output That Enables/Disables External Controller
  • 7-Bit Current DAC That Can Directly Connect to the Feedback Node of an External Controller and Provide Smooth Voltage Control
  • Programmable Slew Rate Control

Key Specifications

  • PWI 2.0 Interface
  • AVS Control for One Output
  • Precision Enable

All trademarks are the property of their respective owners.

  • Flexible Enable Inputs to Allow Independent Enable Control of External Controller and LM10000
  • Fault Input Restores Output Voltage Setting to Default Value
  • CNTL_EN Output That Enables/Disables External Controller
  • 7-Bit Current DAC That Can Directly Connect to the Feedback Node of an External Controller and Provide Smooth Voltage Control
  • Programmable Slew Rate Control

Key Specifications

  • PWI 2.0 Interface
  • AVS Control for One Output
  • Precision Enable

All trademarks are the property of their respective owners.

The LM10000 is used to enable Adaptive Voltage Scaling (AVS) to non-AVS regulators. It includes a complete Slave Power Controller (SPC 2.0) to communicate to the PowerWise Interface (PWI 2.0), and a programmable current output DAC that allows voltage control to any regulator utilizing a feedback node/resistors to set the output voltage.

In addition to enabling AVS the LM10000 allows the system to control power states such as sleep and shutdown, and to configure the voltage step slew rate from the PWI.

The LM10000 is used to enable Adaptive Voltage Scaling (AVS) to non-AVS regulators. It includes a complete Slave Power Controller (SPC 2.0) to communicate to the PowerWise Interface (PWI 2.0), and a programmable current output DAC that allows voltage control to any regulator utilizing a feedback node/resistors to set the output voltage.

In addition to enabling AVS the LM10000 allows the system to control power states such as sleep and shutdown, and to configure the voltage step slew rate from the PWI.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LM10000 AVS System Controller datasheet (Rev. C) 22 Apr 2013
User guide AN-2070 AVS Adaptor Board for USB AVS System Mainboards (Rev. A) 26 Apr 2013
User guide Evaluation Board for LM10000 - PowerWise AVS System Controller (Rev. B) 26 Apr 2013
More literature Adaptive Voltage Scaling Technology 30 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (NHK) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos