Home Power management Multi-channel ICs (PMICs)
LM10506 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
LM10502 ACTIVE 2MHz, 1A/1A Dual Step-Down Converters + Low-Dropout Linear Regulator Application is for solid-state drives and supports ASIC and SOC designs for solid-state and flash drives.

Product details

Product type Processor and FPGA Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Iout (max) (A) 1.3 Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.1 Switching frequency (typ) (kHz) 2000
Product type Processor and FPGA Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Iout (max) (A) 1.3 Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.1 Switching frequency (typ) (kHz) 2000
DSBGA (YFR) 34 9 mm² (— mm × — mm)
  • Three Highly Efficient Programmable Buck Regulators
    • Buck Regulator Outputs:
      • Buck 1: 1.1 V to 3.6 V; 1.3 A
      • Buck 2: 1.1 V to 3.6 V; 400 mA
      • Buck 3: 0.7 V to 1.335 V; 600 mA
    • ±3% Feedback Voltage Accuracy
    • Up to 95% Efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • Integrated FETs with Low RDSON
    • Bucks Operate With Their Phases Shifted to Reduce the
      Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI™ Interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start With Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • Bypass Mode Available on
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.2 V, 100 mA
  • SPI-Programmable Interrupt Comparator (2 V to 4 V)
  • Alternate Buck VOUT Selectable via H/L Logic
    Pins
  • RESET, STANDBY Pins
  • Three Highly Efficient Programmable Buck Regulators
    • Buck Regulator Outputs:
      • Buck 1: 1.1 V to 3.6 V; 1.3 A
      • Buck 2: 1.1 V to 3.6 V; 400 mA
      • Buck 3: 0.7 V to 1.335 V; 600 mA
    • ±3% Feedback Voltage Accuracy
    • Up to 95% Efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • Integrated FETs with Low RDSON
    • Bucks Operate With Their Phases Shifted to Reduce the
      Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI™ Interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start With Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • Bypass Mode Available on
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.2 V, 100 mA
  • SPI-Programmable Interrupt Comparator (2 V to 4 V)
  • Alternate Buck VOUT Selectable via H/L Logic
    Pins
  • RESET, STANDBY Pins

The LM10506 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10506 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 100-mA LDO and a programmable Interrupt Comparator.

The LM10506 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10506 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 100-mA LDO and a programmable Interrupt Comparator.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM10506 Triple Buck + LDO Power Management Unit datasheet (Rev. F) PDF | HTML Aug 7, 2014

Ordering & quality