Home Power management Multi-channel ICs (PMICs)

Triple Buck + LDO Power Management IC (PMIC)

LM10507 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
TPS650231 ACTIVE Power Management IC (PMIC) for Li-Ion Powered Systems PMIC for Li-ion powered which require multiple power rails with dynamic power saving capability.

Product details

Product type Processor and FPGA Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.865 Vout (max) (V) 3.4 Iout (max) (A) 1.6 Features Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -30 to 125 Iq (typ) (mA) 0.05 Switching frequency (typ) (kHz) 2000
Product type Processor and FPGA Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.865 Vout (max) (V) 3.4 Iout (max) (A) 1.6 Features Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -30 to 125 Iq (typ) (mA) 0.05 Switching frequency (typ) (kHz) 2000
DSBGA (YFR) 34 9 mm² (— mm × — mm)
  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDS-ON
    • Bucks Operate with their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Low-Dropout Regulator 2.5 V, 250mA
  • Hardware ENABLE and PWR_OK Terminal
  • Fast Start-up for All Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs
  • Programmable Buck Regulators:
    • Buck 1: 0.9 – 3.4 V; 1.6A
    • Buck 2: 0.9 – 3.4 V; 1A
    • Buck 3: 0.865 – 1.5 V; 1A
    • ±3% Feedback Voltage Accuracy
    • Up to 95% efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • 2.8 × 2.8 mm, 0.4 mm pitch, 34-bump µSMD Package
  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDS-ON
    • Bucks Operate with their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Low-Dropout Regulator 2.5 V, 250mA
  • Hardware ENABLE and PWR_OK Terminal
  • Fast Start-up for All Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs
  • Programmable Buck Regulators:
    • Buck 1: 0.9 – 3.4 V; 1.6A
    • Buck 2: 0.9 – 3.4 V; 1A
    • Buck 3: 0.865 – 1.5 V; 1A
    • ±3% Feedback Voltage Accuracy
    • Up to 95% efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • 2.8 × 2.8 mm, 0.4 mm pitch, 34-bump µSMD Package

The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

LM10507 operates cooperatively with ASIC to optimize the supply voltage ‎for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

LM10507 operates cooperatively with ASIC to optimize the supply voltage ‎for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.

For all available packages, see the orderable addendum at the end of the datasheet.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM10507 Triple Buck + LDO Power Management Unit datasheet PDF | HTML May 16, 2014

Ordering & quality