Home Power management Linear & low-dropout (LDO) regulators

LM1084

ACTIVE

5.5-A, 29-V, linear voltage regulator

Product details

Rating Catalog Vin (max) (V) 29 Vin (min) (V) 2.6 Iout (max) (A) 5.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 27.5 Vout (min) (V) 1.25 Noise (µVrms) 38 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 23, 40.4 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 1300 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 29 Vin (min) (V) 2.6 Iout (max) (A) 5.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 27.5 Vout (min) (V) 1.25 Noise (µVrms) 38 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 23, 40.4 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 1300 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 3 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (NDE) 3 46.5328 mm² (10.16 mm × 4.58 mm)
  • Available in 3.3V, 5.0V, and adjustable versions
  • Current limiting and thermal protection
  • Output current: 5A
  • Industrial temperature range: −40°C to 125°C
  • Line regulation: 0.015% (typical)
  • Load regulation: 0.1% (typical)
  • Available in 3.3V, 5.0V, and adjustable versions
  • Current limiting and thermal protection
  • Output current: 5A
  • Industrial temperature range: −40°C to 125°C
  • Line regulation: 0.015% (typical)
  • Load regulation: 0.1% (typical)

The LM1084 is a regulator with a maximum dropout of 1.5V at 5A of load current. The device has the same pinout as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.

The LM1084 circuit includes a zener trimmed band-gap reference, current limiting, and thermal shutdown.

Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.

The LM1084 is a regulator with a maximum dropout of 1.5V at 5A of load current. The device has the same pinout as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.

The LM1084 circuit includes a zener trimmed band-gap reference, current limiting, and thermal shutdown.

Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet LM1084 5A Low Dropout Positive Regulators datasheet (Rev. H) PDF | HTML Mar 22, 2024
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018
Technical article Selecting ESR for linear regulator stability PDF | HTML Mar 14, 2016
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) May 6, 2013
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) May 6, 2013
Application note Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) May 5, 2013
Application note Packaging Limits Range of Linear Regulators May 8, 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) Jun 4, 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators Oct 21, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM1084 3.3V Unencrypted PSpice Transient Model

SNVM997.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1084_3P3 PSpice Transient Model

SNVM617.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

LM1084_5P0 PSpice Transient Model

SNVM621.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

LM1084_5P0 Unencrypted PSpice Transient Model

SNVM996.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM1084_ADJ PSpice Transient Model

SNVM616.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

LM1084_ADJ Unencrypted PSpice Transient Model

SNVM998.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 3 Ultra Librarian
TO-220 (NDE) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos