Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Hardware Output power (W) 11 Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 THD + N at 1 kHz (%) 0.055 Load (min) (Ω) 4 Analog supply voltage (min) (V) 6 Analog supply voltage (max) (V) 24 Rating Catalog Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Hardware Output power (W) 11 Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 THD + N at 1 kHz (%) 0.055 Load (min) (Ω) 4 Analog supply voltage (min) (V) 6 Analog supply voltage (max) (V) 24 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (NPA) 14 92.8372375 mm² (8.9915 mm × 10.325 mm)
  • 2W/Channel
  • −65 dB Ripple Rejection, Output Referred
  • −65 dB Channel Separation, Output Referred
  • Wide Supply Range, 6V–24V
  • Very Low Cross-Over Distortion
  • Low Audio Band Noise
  • AC Short Circuit Protected
  • Internal Thermal Shutdown

All trademarks are the property of their respective owners.

  • 2W/Channel
  • −65 dB Ripple Rejection, Output Referred
  • −65 dB Channel Separation, Output Referred
  • Wide Supply Range, 6V–24V
  • Very Low Cross-Over Distortion
  • Low Audio Band Noise
  • AC Short Circuit Protected
  • Internal Thermal Shutdown

All trademarks are the property of their respective owners.

The LM1877 is a monolithic dual power amplifier designed to deliver 2W/channel continuous into 8Ω loads. The LM1877 is designed to operate with a low number of external components, and still provide flexibility for use in stereo phonographs, tape recorders and AM-FM stereo receivers. Each power amplifier is biased from a common internal regulator to provide high power supply rejection, and output Q point centering. The LM1877 is internally compensated for all gains greater than 10.

The LM1877 is a monolithic dual power amplifier designed to deliver 2W/channel continuous into 8Ω loads. The LM1877 is designed to operate with a low number of external components, and still provide flexibility for use in stereo phonographs, tape recorders and AM-FM stereo receivers. Each power amplifier is biased from a common internal regulator to provide high power supply rejection, and output Q point centering. The LM1877 is internally compensated for all gains greater than 10.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM1877 Dual Audio Power Amplifier datasheet (Rev. B) Apr 3, 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (NPA) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos