Home Power management DC/DC switching regulators DC/DC converters

LM20146

ACTIVE

6A, Adjustable Frequency Synchronous Buck Regulator

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.95 Vout (max) (V) 5 Vout (min) (V) 0.8 Features Enable, Power good, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0035 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.95 Vout (max) (V) 5 Vout (min) (V) 0.8 Features Enable, Power good, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0035 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Input Voltage Range 2.95V to 5.5V
  • Accurate Current Limit Minimizes Inductor Size
  • 97% Peak Efficiency
  • Adjustable Switching Frequency (250 kHz to 750 kHz)
  • 16mΩ and 20mΩ Integrated FET Switches
  • Starts up into Pre-biased Loads
  • Output Voltage Tracking
  • Peak Current Mode Control
  • Adjustable Output Voltage Down to 0.8V
  • Adjustable Soft-Start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, Power Good and Thermal Shutdown
  • 16-Pin HTSSOP Exposed Pad Package

All trademarks are the property of their respective owners.

  • Input Voltage Range 2.95V to 5.5V
  • Accurate Current Limit Minimizes Inductor Size
  • 97% Peak Efficiency
  • Adjustable Switching Frequency (250 kHz to 750 kHz)
  • 16mΩ and 20mΩ Integrated FET Switches
  • Starts up into Pre-biased Loads
  • Output Voltage Tracking
  • Peak Current Mode Control
  • Adjustable Output Voltage Down to 0.8V
  • Adjustable Soft-Start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, Power Good and Thermal Shutdown
  • 16-Pin HTSSOP Exposed Pad Package

All trademarks are the property of their respective owners.

The LM20146 is a full featured adjustable frequency synchronous buck regulator capable of delivering up to 6A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suitable for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing are possible with the integrated power good circuit.

The LM20146 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20146 is pre-biased at startup it will not pull the ouput low.

The frequency of this device can be adjusted from 250 kHz to 750 kHz by connecting an external resistor from the RT pin to ground.

The LM20146 is offered in a 16-pin HTSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

The LM20146 is a full featured adjustable frequency synchronous buck regulator capable of delivering up to 6A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suitable for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing are possible with the integrated power good circuit.

The LM20146 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20146 is pre-biased at startup it will not pull the ouput low.

The frequency of this device can be adjusted from 250 kHz to 750 kHz by connecting an external resistor from the RT pin to ground.

The LM20146 is offered in a 16-pin HTSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS62816-Q1 ACTIVE Automotive 2.75-V to 6-V, 6-A step-down converter in 2-mm x 3-mm wettable-flanks QFN package Smaller size and higher switching frequency range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM20146 6A, Adjustable Frequency Synchronous Buck Regulator datasheet (Rev. C) 08 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-2077 LM20k POL Module (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM20146MHEVAL — 6A, Adjustable Frequency Synchronous Buck Regulator Evaluation Module

The LM20146 is a full-featured synchronous buck switching regulator capable of driving up to 6A of load current. The ability to adjust the operating frequency from 250 kHz to 750 kHz gives the designer flexibility in component selection. The LM20146 is capable of converting an input voltage between (...)

User guide: PDF
Not available on TI.com
Calculation tool

LM20146DESIGN-CALC — LM20146 Design Spreadsheet

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos