Home Power management DC/DC switching regulators DC/DC converters

LM21215A

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS6287B15 ACTIVE 6V input, 15A parallelable synchronous buck converter with I²C and frequency synchronization option Scalable solution with smaller total BOM size and improved accuracy
TPS62873 ACTIVE 6-V, 15-A, stackable, synchronous buck converter TPS62873 is a smaller, scalable solution with differential sense I2C option

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 5.5 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Switch current limit (typ) (A) 20 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0015 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 5.5 Vin (min) (V) 2.95 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Switch current limit (typ) (A) 20 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0015 Duty cycle (max) (%) 100
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • High-Efficiency Synchronous DC/DC Converter
    • Input Voltage Range of 2.95 V to 5.5 V
    • Adjustable Output Voltage From 0.6 V to VIN
    • Output Current as High as 15 A
  • Frequency Synchronization 300 kHz to 1.5 MHz
  • Integrated 7-mΩ PMOS Buck Switch Supports 100% Duty Cycle for Low Dropout Voltage
  • Integrated 4.3-mΩ NMOS Synchronous Rectifier Eliminates Schottky Diode
  • Accurate ±1% Internal Voltage Reference
  • Automatic Diode Emulation Mode for Improved Efficiency at Light Loads
  • Monotonic Pre-Biased Startup
  • Internal 0.5-ms or Externally Adjustable Soft Start
  • Output Voltage Tracking Capability
  • Ultra-Fast Line and Load Transient Response
    • Voltage-Mode PWM Control
    • Wide-Bandwidth Voltage Loop Error Amplifier
  • Precision Enable with Hysteresis
  • Integrated OVP, UVP, OCP, and UVLO
  • Open-Drain Power Good Indicator
  • Thermal Shutdown Protection With Hysteresis
  • Thermally-Enhanced HTSSOP-20 Package
  • Create a custom design using the LM21215A with the WEBENCH® Power Designer
  • High-Efficiency Synchronous DC/DC Converter
    • Input Voltage Range of 2.95 V to 5.5 V
    • Adjustable Output Voltage From 0.6 V to VIN
    • Output Current as High as 15 A
  • Frequency Synchronization 300 kHz to 1.5 MHz
  • Integrated 7-mΩ PMOS Buck Switch Supports 100% Duty Cycle for Low Dropout Voltage
  • Integrated 4.3-mΩ NMOS Synchronous Rectifier Eliminates Schottky Diode
  • Accurate ±1% Internal Voltage Reference
  • Automatic Diode Emulation Mode for Improved Efficiency at Light Loads
  • Monotonic Pre-Biased Startup
  • Internal 0.5-ms or Externally Adjustable Soft Start
  • Output Voltage Tracking Capability
  • Ultra-Fast Line and Load Transient Response
    • Voltage-Mode PWM Control
    • Wide-Bandwidth Voltage Loop Error Amplifier
  • Precision Enable with Hysteresis
  • Integrated OVP, UVP, OCP, and UVLO
  • Open-Drain Power Good Indicator
  • Thermal Shutdown Protection With Hysteresis
  • Thermally-Enhanced HTSSOP-20 Package
  • Create a custom design using the LM21215A with the WEBENCH® Power Designer

The LM21215A is a synchronous buck DC-DC converter that delivers up to 15 A of output current at output voltages as low as 0.6 V. Operating over an input voltage range of 2.95 V to 5.5 V with ultra-high efficiency, the LM21215A suits a wide variety of low voltage systems. The voltage-mode control loop with high gain-bandwidth error amplifier provides high noise immunity, narrow duty cycle capability and is easily compensated for stable operation with any type of output capacitor, providing maximum flexibility and ease of use.

The LM21215A features internal overvoltage protection (OVP) and cycle-by-cycle overcurrent protection (OCP) for increased system reliability. A precision enable pin and integrated UVLO allow turn-on of the device to be tightly controlled and sequenced. Startup inrush currents are limited by an internally-fixed or externally-adjustable soft-start circuit. An integrated open-drain PGOOD indicator provides fault reporting and supply sequencing.

Other features include auxiliary voltage rail tracking, monotonic startup into pre-biased loads, and switching frequency synchronization to an external clock signal between 300 kHz and 1.5 MHz for beat-frequency sensitive and multi-regulator applications. The LM21215A is offered in a thermally-enhanced 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a very low junction-to-board thermal impedance.

The LM21215A is a synchronous buck DC-DC converter that delivers up to 15 A of output current at output voltages as low as 0.6 V. Operating over an input voltage range of 2.95 V to 5.5 V with ultra-high efficiency, the LM21215A suits a wide variety of low voltage systems. The voltage-mode control loop with high gain-bandwidth error amplifier provides high noise immunity, narrow duty cycle capability and is easily compensated for stable operation with any type of output capacitor, providing maximum flexibility and ease of use.

The LM21215A features internal overvoltage protection (OVP) and cycle-by-cycle overcurrent protection (OCP) for increased system reliability. A precision enable pin and integrated UVLO allow turn-on of the device to be tightly controlled and sequenced. Startup inrush currents are limited by an internally-fixed or externally-adjustable soft-start circuit. An integrated open-drain PGOOD indicator provides fault reporting and supply sequencing.

Other features include auxiliary voltage rail tracking, monotonic startup into pre-biased loads, and switching frequency synchronization to an external clock signal between 300 kHz and 1.5 MHz for beat-frequency sensitive and multi-regulator applications. The LM21215A is offered in a thermally-enhanced 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a very low junction-to-board thermal impedance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM21215A 2.95-V to 5.5-V,15-A, Voltage-Mode Synchronous Buck Converter With Frequency Synchronization datasheet (Rev. D) PDF | HTML May 23, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
User guide AN-2176 LM10010 Evaluation Board (Rev. B) May 6, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM21215A-1EVM — LM21215A-1 Evaluation Board

This evaluation board provides a solution to examine the highefficiency LM21215A-1 buck switching regulator. The LM21215A-1 is capable of driving up to 15A of continuous load current with excellent output voltage accuracy due to its ±1% internal reference. This device also features a clock (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LM21215ADESIGN-CALC — LM21215A DC/DC Converter Design Tool - Quick Start Calculator

Welcome to the LM21215A-1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM21215A-1 voltage-mode PWM converter. As such, the user can expeditiously arrive at an optimized design to meet the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos