Home Power management DC/DC switching regulators DC/DC controllers

LM25190

ACTIVE

42V-in synchronous buck controller with constant current and constant voltage regulation

Product details

Rating Catalog Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 5.05 Vout (max) (V) 42 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Constant current, Current Regulation, Current control, Current monitoring, Current sense, Cycle-by-cycle overcurrent protection, Differential Voltage sensing, Enable, Enable pin, Frequency synchronization, Load Disconnect, Phase Interleaving, Power good, Prebias startup, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Duty cycle (max) (%) 99 Iq (typ) (A) 0.00014, 0.00015 Number of phases 1 Operating temperature range (°C) -40 to 150
Rating Catalog Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 5.05 Vout (max) (V) 42 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Constant current, Current Regulation, Current control, Current monitoring, Current sense, Cycle-by-cycle overcurrent protection, Differential Voltage sensing, Enable, Enable pin, Frequency synchronization, Load Disconnect, Phase Interleaving, Power good, Prebias startup, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI & noise features Spread Spectrum Duty cycle (max) (%) 99 Iq (typ) (A) 0.00014, 0.00015 Number of phases 1 Operating temperature range (°C) -40 to 150
VQFN (RGY) 19 15.75 mm² (4.5 mm × 3.5 mm)
  • Functional Safety-Capable
  • Wide input voltage operating range: 5V to 42V
  • Adjustable output voltage from 0.8V to 41V, or fixed output of 5V or 12V
  • Constant-Current Constant-Voltage (CC-CV) operation
    • Current regulation accuracy: ±3%
    • Voltage regulation accuracy: ±1%
  • Current monitoring and constant current features
    • Analog voltage proportional to output current (IMON)
    • Programmable average output current limit (ILIM)
    • Dynamic average output current limit (ISET)
  • 2.3µA typical shutdown mode IQ and 15µA typical sleep mode IQ
  • Standard level MOSFET gate drivers
  • Power-good status indicator (PGOOD)
  • Programmable switching frequency from 100kHz to 2.2MHz
  • Optional external clock synchronization
  • Selectable Dual Random Spread Spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
  • Internal slope compensation and bootstrap diode
  • Dual-input VCC regulator to reduce power dissipation (BIAS)
  • Functional Safety-Capable
  • Wide input voltage operating range: 5V to 42V
  • Adjustable output voltage from 0.8V to 41V, or fixed output of 5V or 12V
  • Constant-Current Constant-Voltage (CC-CV) operation
    • Current regulation accuracy: ±3%
    • Voltage regulation accuracy: ±1%
  • Current monitoring and constant current features
    • Analog voltage proportional to output current (IMON)
    • Programmable average output current limit (ILIM)
    • Dynamic average output current limit (ISET)
  • 2.3µA typical shutdown mode IQ and 15µA typical sleep mode IQ
  • Standard level MOSFET gate drivers
  • Power-good status indicator (PGOOD)
  • Programmable switching frequency from 100kHz to 2.2MHz
  • Optional external clock synchronization
  • Selectable Dual Random Spread Spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
  • Internal slope compensation and bootstrap diode
  • Dual-input VCC regulator to reduce power dissipation (BIAS)

The LM25190 is an 42V, ultra-low IQ, synchronous buck DC/DC controller with Constant-Current Constant-Voltage (CC-CV) regulation. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The integrated CC-CV operation features a high accuracy for the regulation of both voltage (±1%) and current (±3%) . The CC-CV operation also provides seamless transition between constant-current and constant-voltage mode. The CC-CV operation effectively reduces the Bill Of Materials (BOM) count and cost for applications that require average output current control. The output current limit is programmable and can be dynamically changed. The LM25190 has an output current monitor.

The LM25190 has a unique EMI (Electromagnetic Interference) reduction feature known as Dual Random Spread Spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25190 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual-input VCC bias supply regulator, internal 2.75ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM25190 controller comes in a 3.5mm × 4.5mm, thermally enhanced, 19-pin VQFN package.

The LM25190 is an 42V, ultra-low IQ, synchronous buck DC/DC controller with Constant-Current Constant-Voltage (CC-CV) regulation. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The integrated CC-CV operation features a high accuracy for the regulation of both voltage (±1%) and current (±3%) . The CC-CV operation also provides seamless transition between constant-current and constant-voltage mode. The CC-CV operation effectively reduces the Bill Of Materials (BOM) count and cost for applications that require average output current control. The output current limit is programmable and can be dynamically changed. The LM25190 has an output current monitor.

The LM25190 has a unique EMI (Electromagnetic Interference) reduction feature known as Dual Random Spread Spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25190 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual-input VCC bias supply regulator, internal 2.75ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM25190 controller comes in a 3.5mm × 4.5mm, thermally enhanced, 19-pin VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM25190 42V , Synchronous, Buck Controller With Constant-Current and Constant-Voltage Regulation datasheet PDF | HTML Dec 10, 2024
Functional safety information LM5190 and LM25190 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Nov 11, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5190QEVM-400 — LM5190-Q1 evaluation module

The LM5149Q1EVM-400 evaluation module (EVM) is a synchronous buck DC/DC regulator with constant-current constant-voltage (CCCV) regulation. The EVM operates over a wide input voltage range of 15V to 72V (at J1 VIN terminal), providing a regulated current of 8A in CC mode and a regulated voltage of (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

LM25190-LM5190-DESIGN-CALC — LM25190, LM25190-Q1, LM5190 or LM5190-Q1 quick-start design tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM25190, LM25190-Q1, LM5190 or LM5190-Q1 synchronous buck controller with CCCV regulation. The user can expeditiously arrive at an optimized design to meet the
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos