Home Power management Multi-channel ICs (PMICs)

LM26484

ACTIVE

Product details

Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.5 Iout (max) (A) 2 Configurability Hardware configurable Features Enable, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (max) (kHz) 2000 Shutdown current (ISD) (typ) (µA) 0.03 Switching frequency (typ) (kHz) 2000
Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.5 Iout (max) (A) 2 Configurability Hardware configurable Features Enable, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (max) (kHz) 2000 Shutdown current (ISD) (typ) (µA) 0.03 Switching frequency (typ) (kHz) 2000
WQFN (NHZ) 24 20 mm² (5 mm × 4 mm)
  • Step-Down DC/DC Converter (Buck)
    • 3.0–5.5V Input Range
    • Externally Adjustable VOUT:
    • Bucks 1 & 2: 0.8V–3.5V @ 2A
    • 180° Phase Shift Between Bucks Clocks
    • 2 MHz PWM Switching Frequency
    • ±1% feedback Voltage Accuracy
    • Automatic Soft Start
    • Current Overload Protection
    • PWM/PFM efficiency Modes Available
  • Linear Regulator (LDO) Controller
    • 3.0V–5.5V Input Range
    • Externally Adjustable VOUT
    • ±1.5% Feedback Voltage Accuracy
    • Regulated to Low VIN - Low VOUT LI-LO (Low Input Low Output) NFET Operation
    • Input to the LI-LO Configuration, Can Be Post Regulated When Supply is Regulated by Buck2
    • Up to 1000 mA Output Current by Selection of External FET

All trademarks are the property of their respective owners.

  • Step-Down DC/DC Converter (Buck)
    • 3.0–5.5V Input Range
    • Externally Adjustable VOUT:
    • Bucks 1 & 2: 0.8V–3.5V @ 2A
    • 180° Phase Shift Between Bucks Clocks
    • 2 MHz PWM Switching Frequency
    • ±1% feedback Voltage Accuracy
    • Automatic Soft Start
    • Current Overload Protection
    • PWM/PFM efficiency Modes Available
  • Linear Regulator (LDO) Controller
    • 3.0V–5.5V Input Range
    • Externally Adjustable VOUT
    • ±1.5% Feedback Voltage Accuracy
    • Regulated to Low VIN - Low VOUT LI-LO (Low Input Low Output) NFET Operation
    • Input to the LI-LO Configuration, Can Be Post Regulated When Supply is Regulated by Buck2
    • Up to 1000 mA Output Current by Selection of External FET

All trademarks are the property of their respective owners.

The LM26484 is a multi-function, configurable Power Management Unit. This device integrates two highly efficient 2.0A Step-Down DC/DC converters, one LDO Controller, a POR (Power On Reset) circuit, and thermal overload protection circuitry. All regulator output voltages are externally adjustable. The LDO controller is a low-voltage NMOS voltage regulator. The LM26484 is offered in a 5 x 4 x 0.8 mm WQFN-24 pin package.

The LM26484 is a multi-function, configurable Power Management Unit. This device integrates two highly efficient 2.0A Step-Down DC/DC converters, one LDO Controller, a POR (Power On Reset) circuit, and thermal overload protection circuitry. All regulator output voltages are externally adjustable. The LDO controller is a low-voltage NMOS voltage regulator. The LM26484 is offered in a 5 x 4 x 0.8 mm WQFN-24 pin package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM26484 Power Management Unit datasheet (Rev. F) Mar 7, 2013
Application note Parasitics can Hinder Switcher Regulator and LDO Designs (Rev. A) Jul 1, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (NHZ) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos