LM26NV

ACTIVE

Product details

Setpoint type Factory Programmed Setpoint value (°C) 115 Operating temperature range (°C) -55 to 125 Accuracy over temp range (max) (°C) 3 Output type Open drain Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Switch
Setpoint type Factory Programmed Setpoint value (°C) 115 Operating temperature range (°C) -55 to 125 Accuracy over temp range (max) (°C) 3 Output type Open drain Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Switch
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Internal Comparator with Pin Programmable 2°C or 10°C Hysteresis
  • No External Components Required
  • Open Drain or Push-Pull Digital Output; Supports CMOS Logic Levels
  • Internal Temperature Sensor
  • Internal Voltage Reference and DAC for Trip-Point Setting
  • Currently Available in 5-Pin SOT-23 Plastic Package
  • Excellent Power Supply Noise Rejection
  • Key Specifications:
    • Power Supply Voltage: 2.7V to 5.5 V
    • Power Supply Current:
      • 40µA(max)
      • 20µA(typ)
    • Hysteresis Temperature: 2°C or 10°C(typ)
  • Internal Comparator with Pin Programmable 2°C or 10°C Hysteresis
  • No External Components Required
  • Open Drain or Push-Pull Digital Output; Supports CMOS Logic Levels
  • Internal Temperature Sensor
  • Internal Voltage Reference and DAC for Trip-Point Setting
  • Currently Available in 5-Pin SOT-23 Plastic Package
  • Excellent Power Supply Noise Rejection
  • Key Specifications:
    • Power Supply Voltage: 2.7V to 5.5 V
    • Power Supply Current:
      • 40µA(max)
      • 20µA(typ)
    • Hysteresis Temperature: 2°C or 10°C(typ)

The LM26NV is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of −55°C to +110°C in 1°C increments. The LM26NV has one digital output (OS/ OS/US/ US) and one digital input (HYST). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown ( OS), it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin.

Available parts are detailed in the ordering information. For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM26NV is currently available in a 5-lead SOT-23 package.

The LM26NV is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of −55°C to +110°C in 1°C increments. The LM26NV has one digital output (OS/ OS/US/ US) and one digital input (HYST). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown ( OS), it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin.

Available parts are detailed in the ordering information. For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM26NV is currently available in a 5-lead SOT-23 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM26NV SOT-23, ±3°C Accurate, Factory Preset Thermostat (LM26 without VTEMP output) datasheet (Rev. C) PDF | HTML Dec 1, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos