Home Power management Linear & low-dropout (LDO) regulators

LM2941C

ACTIVE

Product details

Rating Catalog Vin (max) (V) 26 Vin (min) (V) -15 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 5 Noise (µVrms) 38 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 32, 41 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 2.8 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 26 Vin (min) (V) -15 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 5 Noise (µVrms) 38 PSRR at 100 KHz (dB) 67 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 32, 41 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 2.8 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) 0 to 125
TO-220 (KC) 5 45.212 mm² (10.16 mm × 4.45 mm) TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (NDH) 5 86.0552 mm² (10.16 mm × 8.47 mm) TO-220 (NEB) 5 46.4312 mm² (10.16 mm × 4.57 mm)
  • Operating VIN Range: 6 V to 26 V
  • Output Voltage Adjustable From 5 V to 20 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short-Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • TTL, CMOS Compatible ON/OFF Switch
  • WSON Space-Saving Package
  • Operating VIN Range: 6 V to 26 V
  • Output Voltage Adjustable From 5 V to 20 V
  • Dropout Voltage Typically 0.5 V at IOUT = 1 A
  • Output Current in Excess of 1 A
  • Trimmed Reference Voltage
  • Reverse Battery Protection
  • Internal Short-Circuit Current Limit
  • Mirror Image Insertion Protection
  • P+ Product Enhancement Tested
  • TTL, CMOS Compatible ON/OFF Switch
  • WSON Space-Saving Package

The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).

Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM2941x 1-A Low Dropout Adjustable Regulator datasheet (Rev. I) PDF | HTML Jan 12, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (KC) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian
TO-220 (NEB) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos