Home Power management LED drivers Automotive LED drivers

LM3409HV-Q1

ACTIVE

Product details

Number of channels 1 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6 Vin (max) (V) 75 Vout (min) (V) 1.24 Vout (max) (V) 73 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Precision Dimming Control, Thermal shutdown
Number of channels 1 Topology Buck Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 6 Vin (max) (V) 75 Vout (min) (V) 1.24 Vout (max) (V) 73 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Precision Dimming Control, Thermal shutdown
HVSSOP (DGQ) 10 14.7 mm² (3 mm × 4.9 mm)
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package
  • LM3409-Q1 and LM3409HV-Q1 are Automotive Grade Products: AEC-Q100 Grade 1 Qualified
  • 2-Ω, 1-A Peak MOSFET Gate Drive
  • VIN Range: 6 V to 42 V (LM3409, LM3409-Q1)
  • VIN Range: 6 V to 75 V (LM3409HV, LM3409HV-Q1)
  • Differential, High-Side Current Sense
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • 10,000:1 PWM Dimming Range
  • 250:1 Analog Dimming Range
  • Supports All-Ceramic Output Capacitors and Capacitor-less Outputs
  • Low-Power Shutdown and Thermal Shutdown
  • Thermally Enhanced 10-Pin, HVSSOP Package

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllers for step-down (buck) current regulators. They offer wide input voltage range, high-side differential current sense with low adjustable threshold voltage and fast output enable/disable function and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currents up to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constant current without the need for external control loop compensation. Analog and PWM dimming are easy to implement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM3409, LM3409-Q1, LM3409HV, and LM3409HV-Q1 are P-channel MOSFET (PFET) controllers for step-down (buck) current regulators. They offer wide input voltage range, high-side differential current sense with low adjustable threshold voltage and fast output enable/disable function and a thermally enhanced 10-pin, HVSSOP package. These features combine to make the LM3409 family of devices ideal for use as constant current sources for driving LEDs where forward currents up to 5 A are easily achievable.

The LM3409 devices use constant off-time (COFT) control to regulate an accurate constant current without the need for external control loop compensation. Analog and PWM dimming are easy to implement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS92515HV-Q1 ACTIVE 65-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration This product is an integrated NFET controlled off-time buck LED driver with power-up output current calibration. It supports input voltage up to 65 V.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM3409, -Q1, LM3409HV, -Q1 P-FET Buck Controller for High-Power LED Drivers datasheet (Rev. L) PDF | HTML May 23, 2016
White paper LED Drivers for Automotive Exterior Applications (Rev. B) Mar 27, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3409 TINA-TI Transient Reference Design

SNVM421.TSC (580 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LM3409 TINA-TI Transient Spice Model

SNVM420.ZIP (14 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

LM3409-Q1 PSpice Transient Model

SNVM350.ZIP (69 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos