Home Power management LED drivers Automotive LED drivers

LM3423-Q1

ACTIVE

Product details

Number of channels 1 Topology Boost Controller, Buck-Boost Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 150 Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (min) (V) 3 Vout (max) (V) 72 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Thermal shutdown
Number of channels 1 Topology Boost Controller, Buck-Boost Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 150 Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (min) (V) 3 Vout (max) (V) 72 Iout (max) (A) 5 Iq (typ) (mA) 2 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Thermal shutdown
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • AEC Qualified for Automotive Applications
    • Device Temperature Grade 1: −40°C ≤ TA ≤ 125°C (LM3421-Q1 and LM3423-Q1)
    • Device Temperature Grade 0: −40°C ≤ TA ≤ 150°C (LM3421-Q0 and LM3423-Q0)
  • VIN Range From 4.5 V to 75 V
  • High-Side Adjustable Current Sense
  • 2-Ω, 1-A Peak MOSFET Gate Driver
  • Input Undervoltage and Output Overvoltage Protection
  • PWM and Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Programmable Switching Frequency
  • Zero Current Shutdown and Thermal Shutdown
  • LED Output Status Flag (LM3423-Q1 and LM3423-Q0 Only)
  • Fault Status Flag and Timer(LM3423-Q1 and LM3423-Q0 Only)
  • AEC Qualified for Automotive Applications
    • Device Temperature Grade 1: −40°C ≤ TA ≤ 125°C (LM3421-Q1 and LM3423-Q1)
    • Device Temperature Grade 0: −40°C ≤ TA ≤ 150°C (LM3421-Q0 and LM3423-Q0)
  • VIN Range From 4.5 V to 75 V
  • High-Side Adjustable Current Sense
  • 2-Ω, 1-A Peak MOSFET Gate Driver
  • Input Undervoltage and Output Overvoltage Protection
  • PWM and Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Programmable Switching Frequency
  • Zero Current Shutdown and Thermal Shutdown
  • LED Output Status Flag (LM3423-Q1 and LM3423-Q0 Only)
  • Fault Status Flag and Timer(LM3423-Q1 and LM3423-Q0 Only)

The LM3421-Q1 and LM3423-Q1 family of devices are versatile high voltage N-channel MOSFET controllers for LED drivers. They can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75 V, makes the these controllers ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3421-Q1 and LM3423-Q1 devices use predictive off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.

The LM3421-Q1 and LM3423-Q1 devices include a high-voltage start-up regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions.

The LM3421-Q1 and LM3423-Q1 family of devices are versatile high voltage N-channel MOSFET controllers for LED drivers. They can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75 V, makes the these controllers ideal for illuminating LEDs in a large family of applications.

Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3421-Q1 and LM3423-Q1 devices use predictive off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.

The LM3421-Q1 and LM3423-Q1 devices include a high-voltage start-up regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS92692-Q1 ACTIVE high-accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator This product is a multi-topology low-side NFET LED controller with spread spectrum capability. It supports both analog and PWM dimming (with external P-FET).

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LM342x-Q1 N -Channel Controllers for Constant-Current LED Drivers datasheet PDF | HTML Jul 30, 2019
White paper LED Drivers for Automotive Exterior Applications (Rev. B) Mar 27, 2018
Technical article Lighting the road ahead: LEDs in automotive front lighting PDF | HTML Sep 29, 2016
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) May 3, 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) Apr 23, 2013
User guide Ambient Light Adaptive LED Driver User Guide Jan 27, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3423 PSpice Transient Model (Rev. A)

SNVMA70A.ZIP (124 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos