LM348NSR

ACTIVE

Quad, 36-V, 1-MHz op amp | NS | 14 | 0 to 70

ACTIVE Custom reel may be available
Same as: LM348NSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM348DR ACTIVE Quad, 36-V, 1-MHz op amp | D | 14 | 0 to 70 Industry-standard SOIC

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM348 information

Packaging information

Package | Pins SOP (NS) | 14
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the LM348

  • µA741 Operating Characteristics
  • Low Supply-Current Drain . . . 0.6 mA Typ (per amplifier)
  • Low Input Offset Voltage
  • Low Input Offset Current
  • Class AB Output Stage
  • Input/Output Overload Protection
  • Designed to Be Interchangeable With Industry Standard LM148, LM248, and LM348

Description for the LM348

The LM148, LM248, and LM348 are quadruple, independent, high-gain, internally compensated operational amplifiers designed to have operating characteristics similar to the µA741. These amplifiers exhibit low supply-current drain and input bias and offset currents that are much less than those of the µA741.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more