Home Power management DC/DC switching regulators DC/DC converters

LM34914

ACTIVE

Ultra Small 1.25A Step-Down Switching Regulator with Intelligent Current Limit

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR33620 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 1.25 Vin (max) (V) 40 Vin (min) (V) 8 Vout (max) (V) 37 Vout (min) (V) 2.5 Features Enable, Overcurrent protection Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00057 Duty cycle (max) (%) 97
Rating Catalog Topology Buck Iout (max) (A) 1.25 Vin (max) (V) 40 Vin (min) (V) 8 Vout (max) (V) 37 Vout (min) (V) 2.5 Features Enable, Overcurrent protection Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00057 Duty cycle (max) (%) 97
WSON (DSC) 10 9 mm² (3 mm × 3 mm)
  • Input Voltage Range: 8V to 40V
  • Integrated N-Channel Buck Switch
  • Valley Current Limit Varies with VIN and VOUT to Reduce Excessive Inductor Current
  • On-time is Reduced when in Current Limit
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Maximum Switching Frequency: 1.3 MHz
  • Operating Frequency Remains Nearly Constant with Load Current and Input Voltage Variations
  • Programmable Soft-Start
  • Precision Internal Reference
  • Adjustable Output Voltage
  • Thermal Shutdown

All trademarks are the property of their respective owners.

  • Input Voltage Range: 8V to 40V
  • Integrated N-Channel Buck Switch
  • Valley Current Limit Varies with VIN and VOUT to Reduce Excessive Inductor Current
  • On-time is Reduced when in Current Limit
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Maximum Switching Frequency: 1.3 MHz
  • Operating Frequency Remains Nearly Constant with Load Current and Input Voltage Variations
  • Programmable Soft-Start
  • Precision Internal Reference
  • Adjustable Output Voltage
  • Thermal Shutdown

All trademarks are the property of their respective owners.

The LM34914 Step-Down Switching Regulator features all the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying at least 1.25A to the load. To reduce excessive switch current due to the possibility of a saturating inductor the valley current limit threshold changes with input and output voltages, and the on-time is reduced when current limit is detected. This buck regulator contains a 44V N-Channel Buck Switch, and is available in the thermally enhanced 3 mm x 3 mm WSON-10 package. The feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: VCC under-voltage lock-out, thermal shutdown, gate drive under-voltage lock-out, and maximum duty cycle limit.

The LM34914 Step-Down Switching Regulator features all the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying at least 1.25A to the load. To reduce excessive switch current due to the possibility of a saturating inductor the valley current limit threshold changes with input and output voltages, and the on-time is reduced when current limit is detected. This buck regulator contains a 44V N-Channel Buck Switch, and is available in the thermally enhanced 3 mm x 3 mm WSON-10 package. The feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: VCC under-voltage lock-out, thermal shutdown, gate drive under-voltage lock-out, and maximum duty cycle limit.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM34914 Ultra Small 1.25A Step-Dwn Switching Reg w/Intelligent Current Limit datasheet (Rev. B) Mar 21, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM34914 PSpice Transient Model (Rev. A)

SNVM674A.ZIP (96 KB) - PSpice model
Supported products & hardware
Simulation model

LM34914 Unencrypted PSpice Transient Model (Rev. A)

SNVM978A.ZIP (3 KB) - PSpice model
Supported products & hardware
Calculation tool

LM34914QUICK-CALC — LM34914 Quick Start Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos