Home Power management Load switches

LM3525

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2051B ACTIVE 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high This product features reverse blocking and lower 1 ku price.
TPS2041B ACTIVE 0.5A loading, ±25% ILIMIT accuracy, 2.7-5.5V, 70mΩ USB power switch, active-low This product features reverse blocking and lower 1 ku price

Product details

Product type Optimized for USB-A Vin (max) (V) 5.5 Vin (min) (V) 2.7 Overcurrent response Current limiting (fixed) Rating Catalog Number of channels 1 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.5 Enable Active High, Active Low
Product type Optimized for USB-A Vin (max) (V) 5.5 Vin (min) (V) 2.7 Overcurrent response Current limiting (fixed) Rating Catalog Number of channels 1 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.5 Enable Active High, Active Low
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Compatible with USB1.1 and USB 2.0
  • 1 ms Fault Flag Delay During Hot-Plug Events
  • Smooth Turn-On Eliminates Inrush Induced Voltage Drop
  • UL Recognized Component: REF # 205202
  • 1A Nominal Short Circuit Output Current Protects Notebook PC Power Supplies
  • Thermal Shutdown Protects Device in Direct Short Condition
  • 500mA Minimum Continuous Load Current
  • Small SOIC-8 Package Minimizes Board Space
  • 2.7V to 5.5V Input Voltage Range
  • Switch Resistance ≤ 120 mΩ Max. at VIN = 5V
  • 1µA Max Standby Current
  • 100 µA Max Operating Current
  • Undervoltage Lockout (UVLO)

All trademarks are the property of their respective owners.

  • Compatible with USB1.1 and USB 2.0
  • 1 ms Fault Flag Delay During Hot-Plug Events
  • Smooth Turn-On Eliminates Inrush Induced Voltage Drop
  • UL Recognized Component: REF # 205202
  • 1A Nominal Short Circuit Output Current Protects Notebook PC Power Supplies
  • Thermal Shutdown Protects Device in Direct Short Condition
  • 500mA Minimum Continuous Load Current
  • Small SOIC-8 Package Minimizes Board Space
  • 2.7V to 5.5V Input Voltage Range
  • Switch Resistance ≤ 120 mΩ Max. at VIN = 5V
  • 1µA Max Standby Current
  • 100 µA Max Operating Current
  • Undervoltage Lockout (UVLO)

All trademarks are the property of their respective owners.

The LM3525 provides Universal Serial Bus standard power switch and over-current protection for all host port applications. The single port device is ideal for Notebook PC and Handheld PC applications that supply power to one port.

A 1 ms delay on fault flag output prevents erroneous overcurrent reporting caused by inrush currents during the hot-plug events.

The LM3525 accepts an input voltage between 2.7V and 5.5V allowing use as a device-based inrush current limiter for 3.3V USB peripherals, as well as Root and Self-Powered Hubs at 5.5V. The Enable input accepts both 3.3V and 5.0V logic thresholds.

The small size, low RON, and 1 ms fault flag delay make the LM3525 a good choice for root hubs as well as ganged power control in space-critical self-powered hubs.

The LM3525 provides Universal Serial Bus standard power switch and over-current protection for all host port applications. The single port device is ideal for Notebook PC and Handheld PC applications that supply power to one port.

A 1 ms delay on fault flag output prevents erroneous overcurrent reporting caused by inrush currents during the hot-plug events.

The LM3525 accepts an input voltage between 2.7V and 5.5V allowing use as a device-based inrush current limiter for 3.3V USB peripherals, as well as Root and Self-Powered Hubs at 5.5V. The Enable input accepts both 3.3V and 5.0V logic thresholds.

The small size, low RON, and 1 ms fault flag delay make the LM3525 a good choice for root hubs as well as ganged power control in space-critical self-powered hubs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM3525 Single Port USB Power Switch and Over-Current Protection datasheet (Rev. D) Mar 7, 2013
Certificate US-38419-UL Certificate of Compliance IEC 62368-1 Jun 27, 2022
Application note A USB-Powered Lithium-Ion Battery Charger Mar 6, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DDC2256AEVM — DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module

The DDC2256AEVM evaluation module  (EVM)  is  an  evaluation  kit  for the DDC2256A,  a  256-channel,  current  input,  24-bit analog-to-digital (A/D) converter. The EVM kit, comprised of a DUT board and a capture board, contains two DDC2256A (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos