Top

Product details

Parameters

Number of channels (#) 2 Total supply voltage (Max) (+5V=5, +/-5V=10) 36 Total supply voltage (Min) (+5V=5, +/-5V=10) 3 Rail-to-rail In to V- GBW (Typ) (MHz) 1.2 Slew rate (Typ) (V/us) 0.5 Vos (offset voltage @ 25 C) (Max) (mV) 3 Iq per channel (Typ) (mA) 0.3 Vn at 1 kHz (Typ) (nV/rtHz) 40 Rating Catalog Operating temperature range (C) -40 to 85 Offset drift (Typ) (uV/C) 3.5 Features Cost Optimized, EMI Hardened, Standard Amps Input bias current (Max) (pA) 35000 CMRR (Typ) (dB) 94 Output current (Typ) (mA) 30 Architecture Bipolar open-in-new Find other General-purpose op amps

Package | Pins | Size

SOIC (D) 8 19 mm² 4.9 x 3.9 TSSOP (PW) 8 19 mm² 3 x 6.4 open-in-new Find other General-purpose op amps

Features

  • Wide supply range of 3 V to 36 V (B version)
  • Quiescent current: 300 µA per amplifier (B version, typical)
  • Unity-gain bandwidth of 1.2 MHz (B version)
  • Common-mode input voltage range includes ground, enabling direct sensing near ground
  • Low input offset voltage of 3 mV at 25°C (A and B versions, maximum)
  • Internal RF and EMI filter (B version)
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

All trademarks are the property of their respective owners.

open-in-new Find other General-purpose op amps

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36-V) op amps. These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM358B and LM2904B op amps simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA per amplifier (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.

The LM358B and LM2904B amplifiers are available in micro-sized packaging, such as the SOT23-8, as well as industry standard packages, including SOIC, TSSOP, and VSSOP.

open-in-new Find other General-purpose op amps
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 7
Type Title Date
* Datasheet Industry-Standard Dual Operational Amplifiers datasheet (Rev. X) Jun. 22, 2020
Technical articles What is an op amp? Jan. 21, 2020
Application notes AN-31 amplifier circuit collection (Rev. C) Mar. 04, 2019
Application notes Design Guidelines for Devices with LM324/LM358 Cores Jan. 17, 2019
Technical articles Designing tiny microphone circuits with the industry’s smallest op amp Apr. 12, 2018
Technical articles How to lay out a PCB for high-performance, low-side current-sensing designs Feb. 06, 2018
Technical articles Low-side current sensing for high-performance cost-sensitive applications Jan. 22, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Features
  • Simplifies prototyping of SMT IC’s
  • Supports 6 common package types
  • Low Cost
EVALUATION BOARDS Download
document-generic User guide
20
Description
The DUAL-DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)
Features
  • 10 circuit configurations to choose from: Non-Inverting, Inverting, Active Filters, Difference Amplifier with Reference Buffer, and more!
  • Multiple interface options: SMA, Header, Breadboard, Wire
  • Designed for 0805 size components; 0603 size friendly
  • Circuit schematic provided in silkscreen on the back (...)

Design tools & simulation

SIMULATION MODELS Download
SBOMBI0A.ZIP (1293 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SLOM472A.ZIP (3 KB) - PSpice Model
SIMULATION MODELS Download
SLOM473A.ZIP (4 KB) - TINA-TI Spice Model
SIMULATION MODELS Download
SLOM474A.TSC (113 KB) - TINA-TI Reference Design
SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide
CALCULATION TOOLS Download
Analog engineer's calculator
ANALOG-ENGINEER-CALC — The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Features
  • Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
    • Noise calculations
    • Common unit translation
  • Solves common amplifier circuit design problems
    • Gain selections using standard resistors
    • Filter configurations
    • Total noise for common amplifier configurations
  • (...)
DESIGN TOOLS Download
SBOC577.ZIP (6 KB)
DESIGN TOOLS Download
SBOC589.ZIP (6 KB)
DESIGN TOOLS Download
SLOC351.ZIP (6 KB)
DESIGN TOOLS Download
SLOC352.ZIP (6 KB)
DESIGN TOOLS Download
SLOC353.ZIP (6 KB)
DESIGN TOOLS Download
SLOC354.ZIP (6 KB)

CAD/CAE symbols

Package Pins Download
SOIC (D) 8 View options
TSSOP (PW) 8 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos