Dual improved offset, standard operational amplifier
Product details
Parameters
Package | Pins | Size
Features
- Wide supply range of 3 V to 36 V (B version)
- Quiescent current: 300 µA per amplifier (B version, typical)
- Unity-gain bandwidth of 1.2 MHz (B version)
- Common-mode input voltage range includes ground, enabling direct sensing near ground
- Low input offset voltage of 3 mV at 25°C (A and B versions, maximum)
- Internal RF and EMI filter (B version)
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
All trademarks are the property of their respective owners.
Description
The LM358B and LM2904B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36-V) op amps. These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.
The LM358B and LM2904B op amps simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA per amplifier (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.
The LM358B and LM2904B amplifiers are available in micro-sized packaging, such as the SOT23-8, as well as industry standard packages, including SOIC, TSSOP, and VSSOP.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | Industry-Standard Dual Operational Amplifiers datasheet (Rev. X) | Jun. 22, 2020 |
Technical articles | What is an op amp? | Jan. 21, 2020 | |
Application note | Design Guidelines for Devices with LM324/LM358 Cores | Jan. 17, 2019 | |
Technical articles | How to lay out a PCB for high-performance, low-side current-sensing designs | Feb. 06, 2018 | |
Technical articles | Low-side current sensing for high-performance cost-sensitive applications | Jan. 22, 2018 | |
Technical articles | Voltage and current sensing in HEV/EV applications | Nov. 22, 2017 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | Mar. 28, 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.
The (...)
Features
- Simplifies prototyping of SMT IC’s
- Supports 6 common package types
- Low Cost
Description
The DRV52510-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.
Features
- High output current capable of 3A peak
- Integrated diagnostics
- Analog input
- I2C communication of device status and system conditions
- Wide operating voltage range of 4.5 V – 18V
Description
Features
- High output current capable of 8A peak
- Integrated fault protect modes
- Analog input
- Wide operating voltage range of 4.5 V – 18V
Description
Features
- 10 circuit configurations to choose from: Non-Inverting, Inverting, Active Filters, Difference Amplifier with Reference Buffer, and more!
- Multiple interface options: SMA, Header, Breadboard, Wire
- Designed for 0805 size components; 0603 size friendly
- Circuit schematic provided in silkscreen on the back (...)
Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
Features
- Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
- Noise calculations
- Common unit translation
- Solves common amplifier circuit design problems
- Gain selections using standard resistors
- Filter configurations
- Total noise for common amplifier configurations
- (...)
Reference designs
Design files
-
download TIDA-01558 BOM.pdf (106KB) -
download TIDA-01558 Assembly Drawing.pdf (134KB) -
download TIDA-01558 PCB.pdf (587KB) -
download TIDA-01558 CAD Files.zip (1300KB) -
download TIDA-01558 Gerber.zip (783KB)
Design files
-
download TIDA-01253 BOM.pdf (56KB) -
download TIDA-01253 Assembly Drawing (PMP20423).pdf (86KB) -
download TIDA-01253 PCB (PMP20423).pdf (633KB) -
download TIDA-01253 CAD Files (PMP20423).zip (5826KB) -
download TIDA-01253 Gerber (PMP20423).zip (1438KB)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
PDIP (P) | 8 | View options |
SOIC (D) | 8 | View options |
TSSOP (PW) | 8 | View options |
VSSOP (DGK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.