Home Power management Supervisor & reset ICs Reset & watchdog ICs

LM3710

ACTIVE

Voltage supervisor & reset IC with power fail input, low-line output, manual reset & watchdog timer

Product details

Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 2.32, 3.08, 4.63 Features Manual reset capable, PFI/PFO, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.028 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 28, 200 Watchdog timer WDI (s) 0.1, 1.6 Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 2 Threshold voltage 1 (typ) (V) 2.32, 3.08, 4.63 Features Manual reset capable, PFI/PFO, Timeout watchdog, Undervoltage monitor only, Watchdog timer Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.028 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 28, 200 Watchdog timer WDI (s) 0.1, 1.6 Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Standard Reset Threshold Voltage: 3.08V
  • Custom Reset Threshold Voltages: For other voltages between 2.2V and 5.0V in 10mV increments, contact TI
  • No External Components Required
  • Manual-Reset Input
  • RESET (LM3710) or RESET (LM3711) Outputs
  • Precision Supply Voltage Monitor
  • Factory Programmable Reset and Watchdog Timeout Delays
  • Separate Power Fail Comparator
  • Available in DSBGA Package for Minimum Footprint
  • ±0.5% Reset Threshold Accuracy at Room Temperature
  • ±2% Reset Threshold Accuracy Over Temperature Extremes
  • Reset Assertion Down to 1V VCC (RESET Option Only)
  • 28 µA VCC Supply Current

All trademarks are the property of their respective owners.

  • Standard Reset Threshold Voltage: 3.08V
  • Custom Reset Threshold Voltages: For other voltages between 2.2V and 5.0V in 10mV increments, contact TI
  • No External Components Required
  • Manual-Reset Input
  • RESET (LM3710) or RESET (LM3711) Outputs
  • Precision Supply Voltage Monitor
  • Factory Programmable Reset and Watchdog Timeout Delays
  • Separate Power Fail Comparator
  • Available in DSBGA Package for Minimum Footprint
  • ±0.5% Reset Threshold Accuracy at Room Temperature
  • ±2% Reset Threshold Accuracy Over Temperature Extremes
  • Reset Assertion Down to 1V VCC (RESET Option Only)
  • 28 µA VCC Supply Current

All trademarks are the property of their respective owners.

The LM3710/LM3711 series of microprocessor supervisory circuits provide the maximum flexibility for monitoring power supplies and battery controlled functions in systems without backup batteries. The LM3710/LM3711 series are available in VSSOP-10 and 9-bump DSBGA packages.

Built-in features include the following:

Reset: Reset is asserted during power-up, power-down, and brownout conditions. RESET is ensured down to VCC of 1.0V.

Manual Reset Input: An input that asserts reset when pulled low.

Power-Fail Input: A 1.225V threshold detector for power fail warning, or to monitor a power supply other than VCC.

Low Line Output: This early power failure warning indicator goes low when the supply voltage drops to a value which is 2% higher than the reset threshold voltage.

Watchdog Timer: The WDI (Watchdog Input) monitors one of the µP's output lines for activity. If no output transition occurs during the watchdog timeout period, reset is activated.

The LM3710/LM3711 series of microprocessor supervisory circuits provide the maximum flexibility for monitoring power supplies and battery controlled functions in systems without backup batteries. The LM3710/LM3711 series are available in VSSOP-10 and 9-bump DSBGA packages.

Built-in features include the following:

Reset: Reset is asserted during power-up, power-down, and brownout conditions. RESET is ensured down to VCC of 1.0V.

Manual Reset Input: An input that asserts reset when pulled low.

Power-Fail Input: A 1.225V threshold detector for power fail warning, or to monitor a power supply other than VCC.

Low Line Output: This early power failure warning indicator goes low when the supply voltage drops to a value which is 2% higher than the reset threshold voltage.

Watchdog Timer: The WDI (Watchdog Input) monitors one of the µP's output lines for activity. If no output transition occurs during the watchdog timeout period, reset is activated.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM3710/LM3711 Micro Sup Cir w/Pwr Fail In, LoLne Out, Man Rst & Watchdog Timer datasheet (Rev. E) Mar 21, 2013
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Selecting voltage detectors, supervisors, and reset ICs for system safety: part 2 PDF | HTML Oct 21, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3710X-3P08 PSpice Transient Model

SNVMB96.ZIP (52 KB) - PSpice model
Supported products & hardware
Simulation model

LM3710X-3P08 Unencrypted PSpice Transient Model

SNVMB97.ZIP (3 KB) - PSpice model
Supported products & hardware
Simulation model

LM3710X-4P63 PSpice Transient Model

SNVMB98.ZIP (52 KB) - PSpice model
Supported products & hardware
Simulation model

LM3710X-4P63 Unencrypted PSpice Transient Model

SNVMB99.ZIP (3 KB) - PSpice model
Supported products & hardware
Simulation model

LM3710Y-2P32 PSpice Transient Model

SNVMBA0.ZIP (51 KB) - PSpice model
Supported products & hardware
Simulation model

LM3710Y-2P32 Unencrypted PSpice Transient Model

SNVMBA1.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos