LM397MF

OBSOLETE

Single General Purpose Voltage Comparator | DBV | 5 | -40 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LM397MF is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM397MFX/NOPB ACTIVE Single General Purpose Voltage Comparator | DBV | 5 | -40 to 85 Replacement
LM397MF/NOPB ACTIVE Single General Purpose Voltage Comparator | DBV | 5 | -40 to 85 Replacement

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM397 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM397

  • TA = 25°C. Typical Values Unless Otherwise
    Specified.
  • 5-Pin SOT-23 Package
  • Industrial Operating Range −40°C to +85°C
  • Single or Dual Power Supplies
  • Wide Supply Voltage Range 5 V to 30 V
  • Low Supply Current 300 µA
  • Low Input Bias Current 7 nA
  • Low Input Offset Current ±1 nA
  • Low Input Offset Voltage ±2 mV
  • Response Time 440 ns (50-mV Overdrive)
  • Input Common-Mode Voltage 0 to VS – 1.5 V

Description for the LM397

The LM397 device is a single voltage comparator with an input common mode that includes ground. The LM397 is designed to operate from a single 5-V to 30-V power supply or a split power supply. Its low supply current is virtually independent of the magnitude of the supply voltage.

The LM397 features an open-collector output stage. This allows the connection of an external resistor at the output. The output can directly interface with TTL, CMOS and other logic levels, by tying the resistor to different voltage levels (level translator).

The LM397 is available in the space-saving 5-Pin SOT-23 package and is pin-compatible to TI’s TL331, a single differential comparator.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more