Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 2.65 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.4 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 2.65 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.4 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NGQ) 8 9 mm² (3 mm × 3 mm) DSBGA (YFQ) 9 1.96000000000000028000000000000001 mm² (— mm × — mm)
  • Mono Class D Operation
  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn On Time: 17μs (typ)
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving 0.4mm Pitch DSBGA and WSON Packages

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω Speaker 88% (typ)
  • Efficiency at 3.6V, 100mW into 8Ω Speaker 80% (typ)
  • Efficiency at 5V, 1W into 8Ω Speaker 86% (typ)
  • Quiescent Current, 3.6V Supply 2.1mA (typ)
  • Total Shutdown Power Supply Current
    0.01µA (typ)
  • Single Supply Range 2.4V to 5.5V
  • PSRR, f = 217Hz 78dB

All trademarks are the property of their respective owners.

  • Mono Class D Operation
  • No Output Filter Required for Inductive Loads
  • Externally Configurable Gain
  • Very Fast Turn On Time: 17μs (typ)
  • Minimum External Components
  • "Click and Pop" Suppression Circuitry
  • Micro-Power Shutdown Mode
  • Available in Space-Saving 0.4mm Pitch DSBGA and WSON Packages

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω Speaker 88% (typ)
  • Efficiency at 3.6V, 100mW into 8Ω Speaker 80% (typ)
  • Efficiency at 5V, 1W into 8Ω Speaker 86% (typ)
  • Quiescent Current, 3.6V Supply 2.1mA (typ)
  • Total Shutdown Power Supply Current
    0.01µA (typ)
  • Single Supply Range 2.4V to 5.5V
  • PSRR, f = 217Hz 78dB

All trademarks are the property of their respective owners.

The LM4673 is a single supply, high efficiency, 2.65W, mono, Class D audio amplifier. A low noise, filterless PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4673 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.1W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4673 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3.6V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 80%, reaching 88% at 400mW output power.

The LM4673 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4673 is externally configurable which allows independent gain control from multiple sources by summing the signals. Output short circuit and thermal overload protection prevent the device from damage during fault conditions.

The LM4673 is a single supply, high efficiency, 2.65W, mono, Class D audio amplifier. A low noise, filterless PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4673 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.1W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4673 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3.6V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 80%, reaching 88% at 400mW output power.

The LM4673 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).

The gain of the LM4673 is externally configurable which allows independent gain control from multiple sources by summing the signals. Output short circuit and thermal overload protection prevent the device from damage during fault conditions.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM4673 Filterless, 2.65W, Mono, Class D Audio Power Amplifier datasheet (Rev. D) May 1, 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019
Application note AN-1614 LM48510 Speaker AN- (Rev. B) May 1, 2013
Application note AN-1497 Filterless Class D Amplifiers (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM4673TMBD — LM4673TMBD Filterless, 2.65W, Mono, Class D Audio Power Amplifier Evaluation Board

The LM4673 is a filterless 2.65W class D fully differential audio amplifier in an 8 pin LLP package. The LM4673 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 1.24 Watts of average power to an 8 ohm load with less than 1% (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (NGQ) 8 Ultra Librarian
DSBGA (YFQ) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos