Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 2.6 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 2.6 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 9 3.0625 mm² (— mm × — mm)
  • Passes FCC Class B Radiated Emissions with 20 Inches of Cable
  • E2S System Reduces EMI while Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection with Auto-Recovery
  • No output Filter Required
  • Internally Configured Gain (6dB)
  • Low power Shutdown Mode
  • Minimum External Components
  • "Click and Pop" Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω 85% (Typ)
  • Efficiency at 5V, 1W into 8Ω 88% (Typ)
  • Quiescent Power Supply Current at 5V 3.1mA
  • Power Output at VDD = 5V, RL = 4Ω
    • THD+N ≤ 10% 2.6W (Typ)
    • THD+N ≤ 1% 2.1W (Typ)
  • Power Output at VDD = 5V, RL = 8Ω
    • THD+N ≤ 10% 1.6W (Typ)
    • THD+N ≤ 1% 1.3W (Typ)
  •  Shutdown Current 0.01μA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Passes FCC Class B Radiated Emissions with 20 Inches of Cable
  • E2S System Reduces EMI while Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection with Auto-Recovery
  • No output Filter Required
  • Internally Configured Gain (6dB)
  • Low power Shutdown Mode
  • Minimum External Components
  • "Click and Pop" Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω 85% (Typ)
  • Efficiency at 5V, 1W into 8Ω 88% (Typ)
  • Quiescent Power Supply Current at 5V 3.1mA
  • Power Output at VDD = 5V, RL = 4Ω
    • THD+N ≤ 10% 2.6W (Typ)
    • THD+N ≤ 1% 2.1W (Typ)
  • Power Output at VDD = 5V, RL = 8Ω
    • THD+N ≤ 10% 1.6W (Typ)
    • THD+N ≤ 1% 1.3W (Typ)
  •  Shutdown Current 0.01μA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM48311 is a single supply, high efficiency, mono, 2.6W, filterless switching audio amplifier. The LM48311 features Texas Instruments' Enhanced Emissions Suppression (E2S) system, that features a unique patent-pending ultra low EMI, spread spectrum, PWM architecture, that significantly reduces RF emissions while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, system cost, and simplifying design.

The LM48311 is designed to meet the demands of portable multimedia devices. Operating from a single 5V supply, the device is capable of delivering 2.6W of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48311 features both a spread spectrum modulation scheme, and an advanced, patented edge rate control (ERC) architecture that significantly reduces emissions, while maintaining high quality audio reproduction (THD+N = 0.03%) and high efficiency (η = 88%).

The LM48311 features high efficiency compared to conventional Class AB amplifiers, and other low EMI Class D amplifiers. When driving and 8Ω speaker from a 5V supply, the device operates with 88% efficiency at PO = 1W. The gain of the LM48311 is internally set to 6dB, further reducing external component count. A low power shutdown mode reduces supply current consumption to 0.01µA.

Advanced output short circuit protection with auto-recovery prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

The LM48311 is a single supply, high efficiency, mono, 2.6W, filterless switching audio amplifier. The LM48311 features Texas Instruments' Enhanced Emissions Suppression (E2S) system, that features a unique patent-pending ultra low EMI, spread spectrum, PWM architecture, that significantly reduces RF emissions while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, system cost, and simplifying design.

The LM48311 is designed to meet the demands of portable multimedia devices. Operating from a single 5V supply, the device is capable of delivering 2.6W of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48311 features both a spread spectrum modulation scheme, and an advanced, patented edge rate control (ERC) architecture that significantly reduces emissions, while maintaining high quality audio reproduction (THD+N = 0.03%) and high efficiency (η = 88%).

The LM48311 features high efficiency compared to conventional Class AB amplifiers, and other low EMI Class D amplifiers. When driving and 8Ω speaker from a 5V supply, the device operates with 88% efficiency at PO = 1W. The gain of the LM48311 is internally set to 6dB, further reducing external component count. A low power shutdown mode reduces supply current consumption to 0.01µA.

Advanced output short circuit protection with auto-recovery prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Ultra-Low EMI, Filterless, 2.6W, Mono, Class D Audio Power Amplifier with E2S datasheet (Rev. B) May 1, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​