Product details

Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)

  • OCL or capacitively coupled outputs (patent pending)
  • External gain-setting capability
  • Available in space-saving MSOP and LD packages
  • Ultra low current shutdown mode
  • Mute mode allows fast turn-on (1ms) with less than 1mV change on outputs
  • 2V - 5.5V operation
  • Ultra low noise
  • LM4911QMM is an Automotive Grade product that is AE-Q100 grade 2 qualified.

  • OCL or capacitively coupled outputs (patent pending)
  • External gain-setting capability
  • Available in space-saving MSOP and LD packages
  • Ultra low current shutdown mode
  • Mute mode allows fast turn-on (1ms) with less than 1mV change on outputs
  • 2V - 5.5V operation
  • Ultra low noise
  • LM4911QMM is an Automotive Grade product that is AE-Q100 grade 2 qualified.

  • The LM4911/LM4911Q is an stereo audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω load or 25mW per channel into a 32Ω load at 1% THD+N from a 3V power supply.

    Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4911/LM4911Q does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems. In addition, the LM4911/LM4911Q may be configured for either single-ended capacitively coupled outputs or for OCL outputs (patent pending).

    The LM4911/LM4911Q features a low-power consumption shutdown mode and a power mute mode that allows for faster turn on time with less than 1mV voltage change at outputs on release. Additionally, the LM4911/LM4911Q features an internal thermal shutdown protection mechanism.

    The LM4911/LM4911Q is unity gain stable and may be configured with external gain-setting resistors.

    A Q-grade version is available for automotive applications. It is AEC-Q100 grade 2 qualified and packaged in a 10–pin MSOP package (LM4911QMM).


    Key Specifications

    PSRR at 217Hz and 1kHz

    65dB (typ)

    Output Power at 1kHz with VDD = 2.4V,

    1% THD+N into a 16Ω load

    25mW (typ)

    Output Power at 1kHz with VDD = 3V,

    1% THD+N into a 16Ω load

    40mW (typ)

    Shutdown Current

    2.0µA (max)

    Output Voltage change on release from

    Shutdown VDD = 2.4V, RL = 16Ω (C-Coupled)

    1mV (max)

    Mute Current

    100µA (max)


    The LM4911/LM4911Q is an stereo audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω load or 25mW per channel into a 32Ω load at 1% THD+N from a 3V power supply.

    Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4911/LM4911Q does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems. In addition, the LM4911/LM4911Q may be configured for either single-ended capacitively coupled outputs or for OCL outputs (patent pending).

    The LM4911/LM4911Q features a low-power consumption shutdown mode and a power mute mode that allows for faster turn on time with less than 1mV voltage change at outputs on release. Additionally, the LM4911/LM4911Q features an internal thermal shutdown protection mechanism.

    The LM4911/LM4911Q is unity gain stable and may be configured with external gain-setting resistors.

    A Q-grade version is available for automotive applications. It is AEC-Q100 grade 2 qualified and packaged in a 10–pin MSOP package (LM4911QMM).


    Key Specifications

    PSRR at 217Hz and 1kHz

    65dB (typ)

    Output Power at 1kHz with VDD = 2.4V,

    1% THD+N into a 16Ω load

    25mW (typ)

    Output Power at 1kHz with VDD = 3V,

    1% THD+N into a 16Ω load

    40mW (typ)

    Shutdown Current

    2.0µA (max)

    Output Voltage change on release from

    Shutdown VDD = 2.4V, RL = 16Ω (C-Coupled)

    1mV (max)

    Mute Current

    100µA (max)


    Download View video with transcript Video

    Technical documentation

    No results found. Please clear your search and try again.
    View all 3
    Top documentation Type Title Format options Date
    * Data sheet LM4911/911Q Stereo 40mW Low Noise HP Amp w/Selectable Cap Coupled or OCL Out datasheet (Rev. M) Jun 8, 2011
    Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
    Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Package Pins CAD symbols, footprints & 3D models
    VSSOP (DGS) 10 Ultra Librarian

    Ordering & quality

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos