LM49150

ACTIVE

1.25-W, mono Class-D audio amplifier with integrated 135-mW earpiece amp & 42-mW headphone amp

Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 20 6.1875 mm² (— mm × — mm)
  • E2S Class D Amplifier
  • Ground Referenced Headphone Outputs — Eliminates Output Coupling Capacitors
  • I2C Volume and Mode Control
  • Mono Earpiece Amplifier
  • Flexible Output for Speaker and Headphone Output
  • 20–Bump DSBGA Package
  • Soft Enable Function
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection
  • Low Supply Current
  • Micro-Power Shutdown

Key Specifications

  • Output power at VDD = 5V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 1.25W (typ)
    • Headphone: RL = 32Ω SE, THD+N ≤ 1%: 42mW (typ)
    • Earpiece: RL = 8Ω SE, THD+N ≤ 1%: 135mW (typ)
  • Output power at VDD = 3.3V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 520mW (typ)
    • Headphone: RL = 32Ω BTL, THD+N ≤ 1%: 42mW (typ)
    • Earpiece: RL = 8Ω SE, THD+N ≤ 1%: 35mW (typ)
  • Output Offset
    • LS Mode: 9mV (typ)
    • HP Mode: 1mV (typ)
    • Earpiece: 1mV (typ)
  • Single Supply Operation (VDD): 2.7 to 5.5V
  • I2C Single Supply Operation: 1.7 to 5.5V

All trademarks are the property of their respective owners.

  • E2S Class D Amplifier
  • Ground Referenced Headphone Outputs — Eliminates Output Coupling Capacitors
  • I2C Volume and Mode Control
  • Mono Earpiece Amplifier
  • Flexible Output for Speaker and Headphone Output
  • 20–Bump DSBGA Package
  • Soft Enable Function
  • “Click and Pop” Suppression Circuitry
  • Thermal Shutdown Protection
  • Low Supply Current
  • Micro-Power Shutdown

Key Specifications

  • Output power at VDD = 5V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 1.25W (typ)
    • Headphone: RL = 32Ω SE, THD+N ≤ 1%: 42mW (typ)
    • Earpiece: RL = 8Ω SE, THD+N ≤ 1%: 135mW (typ)
  • Output power at VDD = 3.3V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 520mW (typ)
    • Headphone: RL = 32Ω BTL, THD+N ≤ 1%: 42mW (typ)
    • Earpiece: RL = 8Ω SE, THD+N ≤ 1%: 35mW (typ)
  • Output Offset
    • LS Mode: 9mV (typ)
    • HP Mode: 1mV (typ)
    • Earpiece: 1mV (typ)
  • Single Supply Operation (VDD): 2.7 to 5.5V
  • I2C Single Supply Operation: 1.7 to 5.5V

All trademarks are the property of their respective owners.

The LM49150 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of TI's PowerWise product family, the LM49150 consumes very low power in the various modes of operation and still providing great audio performance. The LM49150 combines a 1.25W mono E2S (Enhanced Emission Suppression) class D amplifier, 135mW Class AB earpiece amplifier, 42mW/channel stereo ground reference headphone amplifiers, volume control, and mixing circuitry into a single device.

The filterless class D amplifier delivers 1.25W into an 8Ω load with <1% THD+N with a 5V supply. The E2S class D amplifier features a patented, ultra low EMI PWM architecture that significantly reduces RF emissions while preserving audio quality. The 42mW/channel headphone drivers feature TI’s ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing cost.

The LM49150 features a fully differential mono input, and two single-ended stereo inputs. The three inputs can be mixed/multiplexed to either the speaker or headphone amplifiers. Each input channel has an independent, 32-step digital volume control. The headphone output stage features an additional, 8-step gain control, while the speaker output stage has a selectable 6dB or 12dB gain. The mixer, volume control and device mode select are controlled through an I2C compatible serial interface.

The LM49150’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49150 is available in a ultra-small 20-bump DSBGA package (2.225mm X 2.644mm).

The LM49150 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of TI's PowerWise product family, the LM49150 consumes very low power in the various modes of operation and still providing great audio performance. The LM49150 combines a 1.25W mono E2S (Enhanced Emission Suppression) class D amplifier, 135mW Class AB earpiece amplifier, 42mW/channel stereo ground reference headphone amplifiers, volume control, and mixing circuitry into a single device.

The filterless class D amplifier delivers 1.25W into an 8Ω load with <1% THD+N with a 5V supply. The E2S class D amplifier features a patented, ultra low EMI PWM architecture that significantly reduces RF emissions while preserving audio quality. The 42mW/channel headphone drivers feature TI’s ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing cost.

The LM49150 features a fully differential mono input, and two single-ended stereo inputs. The three inputs can be mixed/multiplexed to either the speaker or headphone amplifiers. Each input channel has an independent, 32-step digital volume control. The headphone output stage features an additional, 8-step gain control, while the speaker output stage has a selectable 6dB or 12dB gain. The mixer, volume control and device mode select are controlled through an I2C compatible serial interface.

The LM49150’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49150 is available in a ultra-small 20-bump DSBGA package (2.225mm X 2.644mm).

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM49151 ACTIVE 1.25-W, mono Class-D audio amplifier with integrated 125-mW earpiece amp & 42-mW headphone amp This product is a similar audio subsystem but with automatic limit control

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Mono Class D Audio Subsystem w/ Earpiece Driver & Stereo Gnd Ref Headphone Amps datasheet (Rev. C) May 1, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​