Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • 2-Cell 1.5V to 3.6V Battery Operation
  • OCL Mode for Stereo Headphone Operation
  • Unity-Gain Stable
  • “Click and Pop” Suppression Circuitry for Shutdown On and Off Transients
  • Active Low Micropower Shutdown
  • Thermal Shutdown Protection Circuitry

Key Specifications

  • OCL Output Power
    • (RL = 16Ω, VDD = 3.0V, THD+N = 1%),
      40mW (Typ)
  • Micropower Shutdown Current, 0.1µA (Typ)
  • Supply Voltage Operating Range,
    1.5V < VDD < 3.6V
  • PSRR 100Hz, VDD = 3.0V, AV = 2.5, 66dB (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • 2-Cell 1.5V to 3.6V Battery Operation
  • OCL Mode for Stereo Headphone Operation
  • Unity-Gain Stable
  • “Click and Pop” Suppression Circuitry for Shutdown On and Off Transients
  • Active Low Micropower Shutdown
  • Thermal Shutdown Protection Circuitry

Key Specifications

  • OCL Output Power
    • (RL = 16Ω, VDD = 3.0V, THD+N = 1%),
      40mW (Typ)
  • Micropower Shutdown Current, 0.1µA (Typ)
  • Supply Voltage Operating Range,
    1.5V < VDD < 3.6V
  • PSRR 100Hz, VDD = 3.0V, AV = 2.5, 66dB (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM4924 is a Output Capacitor-Less (OCL) stereo headphone amplifier, which when connected to a 3.0V supply, delivers 40mW per channel to a 16Ω load with less than 1% THD+N.

With the LM4924 packaged in the VSSOP and SON packages, the customer benefits include low profile and small size. These packages minimizes PCB area and maximizes output power.

The LM4924 features circuitry that reduces output transients (“clicks” and “pops”) during device turn-on and turn-off, and Mute On and Off. An externally controlled, low-power consumption, active-low shutdown mode is also included in the LM4924. Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount packages.

The LM4924 is a Output Capacitor-Less (OCL) stereo headphone amplifier, which when connected to a 3.0V supply, delivers 40mW per channel to a 16Ω load with less than 1% THD+N.

With the LM4924 packaged in the VSSOP and SON packages, the customer benefits include low profile and small size. These packages minimizes PCB area and maximizes output power.

The LM4924 features circuitry that reduces output transients (“clicks” and “pops”) during device turn-on and turn-off, and Mute On and Off. An externally controlled, low-power consumption, active-low shutdown mode is also included in the LM4924. Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount packages.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4924 2-Cell Batt, 40mW Per Chan Out Cap-Less OCL Stereo Hp Audio Amp datasheet (Rev. B) Apr 6, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​