Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Shutdown Mode Output power (W) 0.4 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 16 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Shutdown Mode Output power (W) 0.4 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 16 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • OCL outputs — No DC Blocking Capacitors
  • External Gain-Setting Capability
  • Available in Space-Saving VSSOP Package
  • Ultra Low Current Shutdown Mode
  • 2V - 5.5V Operation
  • Ultra Low Noise

Key Specifications

  • PSRR at 217Hz and 1kHz
  • Output Power at 1kHz with VDD = 2.4V,
    1% THD+N into a 16Ω load, 65dB (Typ)
  • Output Power at 1kHz with VDD = 3V,
    1% THD+N into a 16Ω load, 25 mW (Typ)
  • Shutdown current, 40 mW (Typ), 2.0µA (Max)
  • Output Voltage change on release
    from Shutdown VDD = 2.4V, RL = 16Ω, 1mV (Max)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • OCL outputs — No DC Blocking Capacitors
  • External Gain-Setting Capability
  • Available in Space-Saving VSSOP Package
  • Ultra Low Current Shutdown Mode
  • 2V - 5.5V Operation
  • Ultra Low Noise

Key Specifications

  • PSRR at 217Hz and 1kHz
  • Output Power at 1kHz with VDD = 2.4V,
    1% THD+N into a 16Ω load, 65dB (Typ)
  • Output Power at 1kHz with VDD = 3V,
    1% THD+N into a 16Ω load, 25 mW (Typ)
  • Shutdown current, 40 mW (Typ), 2.0µA (Max)
  • Output Voltage change on release
    from Shutdown VDD = 2.4V, RL = 16Ω, 1mV (Max)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM4929 is an stereo audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω load or 25mW per channel into a 32Ω load at 1% THD+N from a 3V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4929 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems. The LM4929 is configured for OCL (Output Capacitor-Less) outputs, operating with no DC blocking capacitors on the outputs.

The LM4929 features a low-power consumption shutdown mode with a faster turn on time. Additionally, the LM4929 features an internal thermal shutdown protection mechanism.

The LM4929 is unity gain stable and may be configured with external gain-setting resistors.

The LM4929 is an stereo audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω load or 25mW per channel into a 32Ω load at 1% THD+N from a 3V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4929 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems. The LM4929 is configured for OCL (Output Capacitor-Less) outputs, operating with no DC blocking capacitors on the outputs.

The LM4929 features a low-power consumption shutdown mode with a faster turn on time. Additionally, the LM4929 features an internal thermal shutdown protection mechanism.

The LM4929 is unity gain stable and may be configured with external gain-setting resistors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4929 Stereo 40mW Low Noise Headphone Amplifier with OCL Output datasheet (Rev. B) Apr 8, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos