Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface GPIO Output power (W) 2.2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.05 Load (min) (Ω) 3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -20 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface GPIO Output power (W) 2.2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.05 Load (min) (Ω) 3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -20 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Improved Click and Pop Circuitry Virtually Eliminates Noise During Turn On/Off Transitions
  • DC Volume Control Interface
  • System Beep Detect
  • Stereo Switchable Bridged/Single-Ended Power Amplifiers
  • Selectable Internal/External Gain and Bass Boost
  • Thermal Shutdown Protection Circuitry
  • Unity Gain Stable

Key Specifications

  • PO at 1% THD+N
    • into 3Ω: 2.2W (typ)
    • into 4Ω: 2.0W (typ)
    • into 8Ω: 1.3W (typ)
  • Single-ended mode
    • THD+N at 92mW into 32Ω: 1.0% (typ)
  • Shutdown Current: 0.5µA (typ)

All trademarks are the property of their respective owners.

  • Improved Click and Pop Circuitry Virtually Eliminates Noise During Turn On/Off Transitions
  • DC Volume Control Interface
  • System Beep Detect
  • Stereo Switchable Bridged/Single-Ended Power Amplifiers
  • Selectable Internal/External Gain and Bass Boost
  • Thermal Shutdown Protection Circuitry
  • Unity Gain Stable

Key Specifications

  • PO at 1% THD+N
    • into 3Ω: 2.2W (typ)
    • into 4Ω: 2.0W (typ)
    • into 8Ω: 1.3W (typ)
  • Single-ended mode
    • THD+N at 92mW into 32Ω: 1.0% (typ)
  • Shutdown Current: 0.5µA (typ)

All trademarks are the property of their respective owners.

The LM4938 is a monolithic integrated circuit that provides DC volume control, and stereo bridged audio power amplifiers capable of producing 2W into 4Ω with less than 1.0% THD or 2.2W into 3Ω with less than 1.0% THD.

Boomer audio integrated circuits were designed specifically to provide high quality audio while requiring a minimum amount of external components. The LM4938 incorporates a DC volume control, stereo bridged audio power amplifiers and a selectable gain or bass boost, making it optimally suited for multimedia monitors, portable radios, desktop, and portable computer applications.

The LM4938 features an externally controlled, low-power consumption shutdown mode, and both a power amplifier and headphone mute for maximum system flexibility and performance.

Note 1: When properly mounted to the circuit board, LM4938MH will deliver 2W into 4Ω. See Application Information section for more information.

Note 2: An LM4938MH that has been properly mounted to the circuit board and forced-air cooled will deliver 2.2W into 3Ω.

The LM4938 is a monolithic integrated circuit that provides DC volume control, and stereo bridged audio power amplifiers capable of producing 2W into 4Ω with less than 1.0% THD or 2.2W into 3Ω with less than 1.0% THD.

Boomer audio integrated circuits were designed specifically to provide high quality audio while requiring a minimum amount of external components. The LM4938 incorporates a DC volume control, stereo bridged audio power amplifiers and a selectable gain or bass boost, making it optimally suited for multimedia monitors, portable radios, desktop, and portable computer applications.

The LM4938 features an externally controlled, low-power consumption shutdown mode, and both a power amplifier and headphone mute for maximum system flexibility and performance.

Note 1: When properly mounted to the circuit board, LM4938MH will deliver 2W into 4Ω. See Application Information section for more information.

Note 2: An LM4938MH that has been properly mounted to the circuit board and forced-air cooled will deliver 2.2W into 3Ω.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4938 Stereo 2W Audio Pwr Amp w/DC Vol Cntrl & Selectable Gain datasheet (Rev. B) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos