Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.54 THD + N at 1 kHz (%) 0.04 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.54 THD + N at 1 kHz (%) 0.04 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NGS) 8 7.5 mm² (3 mm × 2.5 mm) DSBGA (YFQ) 9 1.96000000000000028000000000000001 mm² (— mm × — mm)
  • Improved RF Suppression, By Up to 20dB Over Previous Designs in Selected Applications
  • Fully Differential Amplification
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz 95dB (typ)
  • Power Output, VDD = 5.0V, RL = 8Ω, 1% THD+N 1.25W (typ)
  • Power Output, VDD = 3.0V, RL = 8Ω, 1% THD+N 430mW (typ)
  • Shutdown Current 0.1µA (typ)

All trademarks are the property of their respective owners.

  • Improved RF Suppression, By Up to 20dB Over Previous Designs in Selected Applications
  • Fully Differential Amplification
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 100pF
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required

Key Specifications

  • Improved PSRR at 217Hz 95dB (typ)
  • Power Output, VDD = 5.0V, RL = 8Ω, 1% THD+N 1.25W (typ)
  • Power Output, VDD = 3.0V, RL = 8Ω, 1% THD+N 430mW (typ)
  • Shutdown Current 0.1µA (typ)

All trademarks are the property of their respective owners.

The LM4941 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to a 8Ω load with less than 1% distortion (THD+N) from a 5VDC power supply. The LM4941 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other small form factor applications where minimal PCB space is a primary requirement.

The LM4941 also features proprietary internal circuitry that suppresses the coupling of RF signals into the chip. This is important because certain types of RF signals (such as GSM) can couple into audio amplifiers in such a way that part of the signal is heard through the speaker. The RF suppression circuitry in the LM4941 makes it well-suited for portable applications in which strong RF signals generated by an antenna from or a cellular phone or other portable electronic device may couple audibly into the amplifier.

Other features include a low-power consumption shutdown mode, internal thermal shutdown protection, and advanced pop & click circuitry.

The LM4941 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to a 8Ω load with less than 1% distortion (THD+N) from a 5VDC power supply. The LM4941 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other small form factor applications where minimal PCB space is a primary requirement.

The LM4941 also features proprietary internal circuitry that suppresses the coupling of RF signals into the chip. This is important because certain types of RF signals (such as GSM) can couple into audio amplifiers in such a way that part of the signal is heard through the speaker. The RF suppression circuitry in the LM4941 makes it well-suited for portable applications in which strong RF signals generated by an antenna from or a cellular phone or other portable electronic device may couple audibly into the amplifier.

Other features include a low-power consumption shutdown mode, internal thermal shutdown protection, and advanced pop & click circuitry.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4941 1.25W Fully Diff Audio Pwr Amp w/RF Suppression & Shutdown datasheet (Rev. C) May 1, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​