Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Hardware Output power (W) 1.2 THD + N at 1 kHz (%) 0.15 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Hardware Output power (W) 1.2 THD + N at 1 kHz (%) 0.15 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NHK) 14 12 mm² (4 mm × 3 mm)
  • Available in Space-Saving WSON Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  •  Improved PSRR at 217Hz & 1KHz: 64 dB (1KHz)
  •  Stereo Output Power at 5.0V, 1% THD, 8Ω: 1.07 W (typ)
  •  Stereo Output Power at 3.3V, 1% THD, 8Ω: 420 mW (typ)
  •  Shutdown Current, Vdd = 3.3V: 0.2 µA (typ)

All trademarks are the property of their respective owners.

  • Available in Space-Saving WSON Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  •  Improved PSRR at 217Hz & 1KHz: 64 dB (1KHz)
  •  Stereo Output Power at 5.0V, 1% THD, 8Ω: 1.07 W (typ)
  •  Stereo Output Power at 3.3V, 1% THD, 8Ω: 420 mW (typ)
  •  Shutdown Current, Vdd = 3.3V: 0.2 µA (typ)

All trademarks are the property of their respective owners.

The LM4992 is a stereo audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt, per channel, of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4992 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4992 features independent shutdown control for each channel and a low-power consumption shutdown mode, which is achieved by driving both shutdown pins with logic low. Additionally, the LM4992 features an internal thermal shutdown protection mechanism.

The LM4992 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4992 is unity-gain stable and can be configured by external gain-setting resistors.

The LM4992 is a stereo audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt, per channel, of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4992 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4992 features independent shutdown control for each channel and a low-power consumption shutdown mode, which is achieved by driving both shutdown pins with logic low. Additionally, the LM4992 features an internal thermal shutdown protection mechanism.

The LM4992 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4992 is unity-gain stable and can be configured by external gain-setting resistors.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM4992  420mW Stereo Cell Phone Audio Amplifier datasheet (Rev. B) May 2, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​