Home Power management DC/DC switching regulators DC/DC controllers

LM5088-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM5141-Q1 ACTIVE Automotive wide-input 2.2-MHz low-IQ synchronous buck controller Optional spread spectrum for improved EMI.

Product details

Rating Automotive Topology Buck Iout (max) (A) 10 Vin (max) (V) 75 Vin (min) (V) 4.5 Vout (max) (V) 70 Vout (min) (V) 1.205 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization Duty cycle (max) (%) 100 Iq (typ) (A) 0.0038 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Buck Iout (max) (A) 10 Vin (max) (V) 75 Vin (min) (V) 4.5 Vout (max) (V) 70 Vout (min) (V) 1.205 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization Duty cycle (max) (%) 100 Iq (typ) (A) 0.0038 Number of phases 1 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Emulated current mode control
  • Drives external high-side N-channel MOSFET
  • Ultra-wide input voltage range from 4.5 V to 75 V
  • Low IQ shutdown and standby modes
  • High duty cycle ratio feature for reduced dropout voltage
  • Spread spectrum EMI reduction (LM5088-1)
  • Hiccup timer for overload protection (LM5088-2)
  • Adjustable output voltage from 1.205 V with 1.5% feedback reference accuracy
  • Wide bandwidth error amplifier
  • Single resistor oscillator frequency setting
  • Oscillator synchronization capability
  • Programmable soft start
  • High voltage, low dropout bias regulator
  • Thermal shutdown protection
  • 16-pin HTSSOP package
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Emulated current mode control
  • Drives external high-side N-channel MOSFET
  • Ultra-wide input voltage range from 4.5 V to 75 V
  • Low IQ shutdown and standby modes
  • High duty cycle ratio feature for reduced dropout voltage
  • Spread spectrum EMI reduction (LM5088-1)
  • Hiccup timer for overload protection (LM5088-2)
  • Adjustable output voltage from 1.205 V with 1.5% feedback reference accuracy
  • Wide bandwidth error amplifier
  • Single resistor oscillator frequency setting
  • Oscillator synchronization capability
  • Programmable soft start
  • High voltage, low dropout bias regulator
  • Thermal shutdown protection
  • 16-pin HTSSOP package

The LM5088 high voltage non-synchronous buck controller features all the necessary functions to implement an efficient, high-voltage buck converter using a minimum number of external components. The LM5088 can be configured to operate over an ultra-wide input voltage range of 4.5 V to 75 V. This easy-to-use controller includes a level-shifted gate driver capable of controlling an external N-channel buck switch. The control method is based upon peak current mode control utilizing an emulated current ramp. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage and low output voltage applications. The LM5088 switching frequency is programmable from 50 kHz to 1 MHz.

The LM5088 is available in two versions: The LM5088-1 provides a ±5% frequency dithering function to reduce the conducted and radiated EMI, while the LM5088-2 provides a versatile restart timer for overload protection. Additional features include a low dropout bias regulator, tri-level enable input to control shutdown and standby modes, soft start, and oscillator synchronization capability. The device is available in a thermally enhanced 16-pin HTSSOP package.

The LM5088 high voltage non-synchronous buck controller features all the necessary functions to implement an efficient, high-voltage buck converter using a minimum number of external components. The LM5088 can be configured to operate over an ultra-wide input voltage range of 4.5 V to 75 V. This easy-to-use controller includes a level-shifted gate driver capable of controlling an external N-channel buck switch. The control method is based upon peak current mode control utilizing an emulated current ramp. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage and low output voltage applications. The LM5088 switching frequency is programmable from 50 kHz to 1 MHz.

The LM5088 is available in two versions: The LM5088-1 provides a ±5% frequency dithering function to reduce the conducted and radiated EMI, while the LM5088-2 provides a versatile restart timer for overload protection. Additional features include a low dropout bias regulator, tri-level enable input to control shutdown and standby modes, soft start, and oscillator synchronization capability. The device is available in a thermally enhanced 16-pin HTSSOP package.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5088MH-1EVAL — LM5088-1 - Wide Input Range Non-Synchronous Buck Controller with Dithering Evaluation Module

The LM5088-1 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5088 controller IC. The LM5088 evaluation board is available in two versions (like the LM5088 controller): the LM5088-1 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM5088MH-2EVAL — LM5088-2 - Wide Input Range Non-Synchronous Buck Controller with Hiccup Mode Restart

The LM5088-2 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5088 controller IC. The LM5088 evaluation board is available in two versions (like the LM5088 controller): the LM5088-1 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5088 TINA-TI Transient Reference Design

SNVM022.TSC (136 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LM5088 TINA-TI Transient Spice Model

SNVM021.ZIP (16 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

LM25088-5088QUICK-CALC — LM(2)5088 Quick Start Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos