LM50HV

ACTIVE

Product details

Local sensor accuracy (max) 2 Rating Catalog Operating temperature range (°C) -40 to 150 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized
Local sensor accuracy (max) 2 Rating Catalog Operating temperature range (°C) -40 to 150 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Features Industry standard pinout, UL recognized
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV (Next-generation):
    • Drop-in replacement for LM50B/LM50C
    • Wide supply range: 3V to 36V
    • Temperature Accuracy:
      • ±2°C (Max) over 20°C to 70°C
      • ±2.5°C (Max) over -10°C to 125°C
      • ±3°C (Max) over -20°C to 150°C
    • Quiescent Current (Typ): 52µA
    • Nonlinearity: ±1.2°C (Max)
  • LM50:
    • Operating supply range: 4.5V to 10V
    • LM50B Temperature Accuracy:
      • ±2°C (Max) at 25°C
      • ±3°C (Max) over temperature range
    • LM50C Temperature Accuracy:
      • ±3°C (Max) at 25°C
      • ±4°C (Max) over temperature range
    • Quiescent Current (Typ): 95µA
    • Nonlinearity: ±0.8°C (Max)
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • Designed for LDO-less applications
  • UL Recognized Component (LM50B, LM50C)
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV (Next-generation):
    • Drop-in replacement for LM50B/LM50C
    • Wide supply range: 3V to 36V
    • Temperature Accuracy:
      • ±2°C (Max) over 20°C to 70°C
      • ±2.5°C (Max) over -10°C to 125°C
      • ±3°C (Max) over -20°C to 150°C
    • Quiescent Current (Typ): 52µA
    • Nonlinearity: ±1.2°C (Max)
  • LM50:
    • Operating supply range: 4.5V to 10V
    • LM50B Temperature Accuracy:
      • ±2°C (Max) at 25°C
      • ±3°C (Max) over temperature range
    • LM50C Temperature Accuracy:
      • ±3°C (Max) at 25°C
      • ±4°C (Max) over temperature range
    • Quiescent Current (Typ): 95µA
    • Nonlinearity: ±0.8°C (Max)
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • Designed for LDO-less applications
  • UL Recognized Component (LM50B, LM50C)

The LM50 and LM50HV devices are precision analog temperature sensors that can measure temperatures from -40°C to 125°C (for LM50) and -40°C to 150°C (for LM50HV) using a single positive supply. Unlike NTC thermistors, LM50 and LM50HV do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of the LM50 and LM50HV ranges from 100mV (at -40°C) to 1.75V (at 125°C for LM50) and 2V (at 150°C for LM50HV), simplifying analog-to-digital converter (ADC) interfacing.

LM50HV is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of the LM50 and LM50HV at the wafer level provide long-term availability, low cost and consistent accuracy: LM50B (±3°C over temperature range), LM50C (±4°C over temperature range) and LM50HV (±3°C over -20°C to 150°C).

The LM50 and LM50HV devices are precision analog temperature sensors that can measure temperatures from -40°C to 125°C (for LM50) and -40°C to 150°C (for LM50HV) using a single positive supply. Unlike NTC thermistors, LM50 and LM50HV do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of the LM50 and LM50HV ranges from 100mV (at -40°C) to 1.75V (at 125°C for LM50) and 2V (at 150°C for LM50HV), simplifying analog-to-digital converter (ADC) interfacing.

LM50HV is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of the LM50 and LM50HV at the wafer level provide long-term availability, low cost and consistent accuracy: LM50B (±3°C over temperature range), LM50C (±4°C over temperature range) and LM50HV (±3°C over -20°C to 150°C).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM50 and LM50HV Industry-Standard, Analog Centigrade (10mV/°C) Temperature Sensor in the SOT-23 Package datasheet (Rev. I) PDF | HTML Oct 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos