Packaging information
| Package | Pins DSBGA (YFX) | 12 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the LM5113
- Independent high-side and low-side
TTL logic inputs - 1.2 A / 5 A peak source/sink current
- High-side floating bias voltage rail
Operates up to 100 VDC - Internal bootstrap supply voltage clamping
- Split outputs for adjustable
turnon/turnoff strength - 0.6-Ω / 2.1-Ω pulldown/pullup resistance
- Fast propagation times (28 ns typical)
- Excellent propagation delay matching
(1.5 ns typical) - Supply rail undervoltage lockout
- Low power consumption
Description for the LM5113
The LM5113 device is designed to drive both the high-side and the low-side enhancement mode Gallium Nitride (GaN) FETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of driving a high-side enhancement mode GaN FET operating up to 100 V. The high-side bias voltage is generated using a bootstrap technique and is internally clamped at 5.2 V, which prevents the gate voltage from exceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The inputs of the LM5113 are TTL logic compatible, and can withstand input voltages up to 14 V regardless of the VDD voltage. The LM5113 has split gate outputs, providing flexibility to adjust the turnon and turnoff strength independently.
The LMG1205 is an enhancement over the LM5113. The LMG1205 takes the design of the LM5113 and includes start-up logic, level shifter, and power-off Vgs clamp enhancements to provide a more robust solution.
In addition, the strong sink capability of the LM5113 maintains the gate in the low state, preventing unintended turnon during switching. The LM5113 can operate up to several MHz. The LM5113 is available in a standard WSON-10 pin package and a 12-bump DSBGA package. The WSON-10 pin package contains an exposed pad to aid power dissipation. The DSBGA package offers a compact footprint and minimized package inductance.