Home Power management DC/DC switching regulators DC/DC controllers
NEW

LM51261A-Q1

ACTIVE

Product details

Rating Automotive Topology Boost Controller Vin (max) (V) 45 Vin (min) (V) 2.5 Vout (max) (V) 60 Vout (min) (V) 6 Control mode current mode control Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Analog current monitor, Automatic Light Load Management, Automotive load dump, Bypass Mode, Chip-enable control pin, Cycle-by-cycle overcurrent protection, External Sync, Fixed PWM Mode, I2C interface, Overcurrent protection with adjustable delay, Power good, Programmable dead time, Spread Spectrum, Tracking EMI & noise features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 99.2 Iq (typ) (A) 0.00025 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Automotive Topology Boost Controller Vin (max) (V) 45 Vin (min) (V) 2.5 Vout (max) (V) 60 Vout (min) (V) 6 Control mode current mode control Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Analog current monitor, Automatic Light Load Management, Automotive load dump, Bypass Mode, Chip-enable control pin, Cycle-by-cycle overcurrent protection, External Sync, Fixed PWM Mode, I2C interface, Overcurrent protection with adjustable delay, Power good, Programmable dead time, Spread Spectrum, Tracking EMI & noise features Frequency Dithering, Spread Spectrum Duty cycle (max) (%) 99.2 Iq (typ) (A) 0.00025 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: TA = –40°C to +125°C
  • Functional Safety-Capable
  • Input voltage 4.5V to 42V
    • Minimum 2.5V for V(BIAS) ≥4.5V or VOUT ≥6V
  • Output voltage 6V to 60V
    • Adjustable by resistor or by I2C in 1V steps
    • Adjustable slew rate when programmed by I2C
    • 2% accuracy, internal feedback resistors
    • Bypass operation for VI > VOUT
    • Dynamic output voltage tracking
      • Digital PWM tracking (DTRK)
      • Analog tracking (ATRK)
    • Overvoltage protection (64V, 50V, 35V, 28.5V)
  • Low shutdown IQ of 2µA
  • Low operating IQ of 1mA
  • 3-phase operation with LM51251A-Q1
  • Switching frequency from 100kHz to 2.2MHz
    • Synchronization to external clock (SYNCIN)
    • Dynamically selectable switching modes (FPWM, diode emulation)
    • Spread spectrum (DRSS)
  • I2C Interface with 8 selectable addresses
  • I2C programmable dead time (14ns to 200ns)
  • Current sense resistor or DCR sensing
  • Average inductor current monitor
  • Average input current limit
    • Programmable current limit
    • Selectable delay time
  • nFAULT indicator
  • Programmable VI undervoltage lockout (UVLO)
  • Lead-less QFN-32 packable with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: TA = –40°C to +125°C
  • Functional Safety-Capable
  • Input voltage 4.5V to 42V
    • Minimum 2.5V for V(BIAS) ≥4.5V or VOUT ≥6V
  • Output voltage 6V to 60V
    • Adjustable by resistor or by I2C in 1V steps
    • Adjustable slew rate when programmed by I2C
    • 2% accuracy, internal feedback resistors
    • Bypass operation for VI > VOUT
    • Dynamic output voltage tracking
      • Digital PWM tracking (DTRK)
      • Analog tracking (ATRK)
    • Overvoltage protection (64V, 50V, 35V, 28.5V)
  • Low shutdown IQ of 2µA
  • Low operating IQ of 1mA
  • 3-phase operation with LM51251A-Q1
  • Switching frequency from 100kHz to 2.2MHz
    • Synchronization to external clock (SYNCIN)
    • Dynamically selectable switching modes (FPWM, diode emulation)
    • Spread spectrum (DRSS)
  • I2C Interface with 8 selectable addresses
  • I2C programmable dead time (14ns to 200ns)
  • Current sense resistor or DCR sensing
  • Average inductor current monitor
  • Average input current limit
    • Programmable current limit
    • Selectable delay time
  • nFAULT indicator
  • Programmable VI undervoltage lockout (UVLO)
  • Lead-less QFN-32 packable with wettable flanks

The LM51261A-Q1 is a synchronous boost controller with I2C interface. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. The device can be stacked in combination with LM51251A-Q1 for 3-phase operation.

Dynamically program VOUT using the analog or digital ATRK/DTRK function or I2C programming. VI is supported down to 2.5V after startup as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 4.5V. The fixed switching frequency is set between 100kHz and 2.2MHz through a resistor on the RT-pin or the SYNCIN clock. The switching modes FPWM or diode emulation can be changed during operation.

The implemented protections peak current limit, average input current limit, average inductor current monitor, overvoltage and undervoltage protection, and the thermal shutdown protect the device and the application.

The LM51261A-Q1 is a synchronous boost controller with I2C interface. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. The device can be stacked in combination with LM51251A-Q1 for 3-phase operation.

Dynamically program VOUT using the analog or digital ATRK/DTRK function or I2C programming. VI is supported down to 2.5V after startup as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 4.5V. The fixed switching frequency is set between 100kHz and 2.2MHz through a resistor on the RT-pin or the SYNCIN clock. The switching modes FPWM or diode emulation can be changed during operation.

The implemented protections peak current limit, average input current limit, average inductor current monitor, overvoltage and undervoltage protection, and the thermal shutdown protect the device and the application.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM5126 1 A-Q1, Wide-VIN, Single-Phase, Boost Controller with VOUT Tracking and I2C datasheet PDF | HTML Nov 26, 2025
Functional safety information LM5126A-Q1 and LM51261A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5126AEVM-BST — LM5126A evaluation module

The LM5126AEVM-BST evaluation module showcases the features and performance of the LM5126A-Q1 wide input voltage synchronous boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The standard configuration is designed to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

LM51261A-GUI — GUI for LM51261A

GUI for LM51261A
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos