Home Power management Gate drivers Low-side drivers

LM5134

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
UCC27614 ACTIVE 30V VDD, 10A/10A single-channel low-side gate driver with 4V UVLO and low propagation delay More recent driver with higher supply voltage capability, higher drive current

Product details

Number of channels 1 Power switch MOSFET Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 12.6 Features Pilot Output Operating temperature range (°C) -40 to 125 Rise time (ns) 5 Fall time (ns) 2.3 Propagation delay time (µs) 0.012 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3.5 Driver configuration Single
Number of channels 1 Power switch MOSFET Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 12.6 Features Pilot Output Operating temperature range (°C) -40 to 125 Rise time (ns) 5 Fall time (ns) 2.3 Propagation delay time (µs) 0.012 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3.5 Driver configuration Single
WSON (NGG) 6 9 mm² (3 mm × 3 mm) SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • 7.6-A and 4.5-A Peak Sink and Source Drive
    Current for Main Output
  • 820-mA and 660-mA Peak Sink and Source
    Current for PILOT Output
  • 4-V to 12.6-V Single-Power Supply
  • Matching Delay Time Between Inverting and Non-
    Inverting Inputs
  • TTL/CMOS Logic Inputs
  • Up to 14-V Logic Inputs (Regardless of VDD
    Voltage)
  • –40°C to 125°C Junction Temperature Range
  • 7.6-A and 4.5-A Peak Sink and Source Drive
    Current for Main Output
  • 820-mA and 660-mA Peak Sink and Source
    Current for PILOT Output
  • 4-V to 12.6-V Single-Power Supply
  • Matching Delay Time Between Inverting and Non-
    Inverting Inputs
  • TTL/CMOS Logic Inputs
  • Up to 14-V Logic Inputs (Regardless of VDD
    Voltage)
  • –40°C to 125°C Junction Temperature Range

The LM5134 is a high-speed single low-side driver capable of sinking and sourcing 7.6-A and 4.5-A peak currents. The LM5134 has inverting and noninverting inputs that give the user greater flexibility in controlling the FET. The LM5134 features one main output, OUT, and an extra gate drive output, PILOT. The PILOT pin logic is complementary to the OUT pin, and can be used to drive a small MOSFET located close to the main power FET. This configuration minimizes the turnoff loop and reduces the consequent parasitic inductance. It is particularly useful for driving high-speed FETs or multiple FETs in parallel. The LM5134 is available in the 6-pin SOT-23 package and the 6-pin WSON package with an exposed pad to aid thermal dissipation.

The LM5134 is a high-speed single low-side driver capable of sinking and sourcing 7.6-A and 4.5-A peak currents. The LM5134 has inverting and noninverting inputs that give the user greater flexibility in controlling the FET. The LM5134 features one main output, OUT, and an extra gate drive output, PILOT. The PILOT pin logic is complementary to the OUT pin, and can be used to drive a small MOSFET located close to the main power FET. This configuration minimizes the turnoff loop and reduces the consequent parasitic inductance. It is particularly useful for driving high-speed FETs or multiple FETs in parallel. The LM5134 is available in the 6-pin SOT-23 package and the 6-pin WSON package with an exposed pad to aid thermal dissipation.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5134A PSpice Transient Model

SNVMAY7.ZIP (85 KB) - PSpice model
Supported products & hardware
Simulation model

LM5134A Unencrypted PSpice Transient Model

SNVMAX2.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (NGG) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos