Home Power management DC/DC switching regulators DC/DC converters

LM5168

ACTIVE

Product details

Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 120 Vin (min) (V) 6 Vout (max) (V) 48 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.3 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable Sector Robotics
Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 120 Vin (min) (V) 6 Vout (max) (V) 48 Vout (min) (V) 1.2 Switch current limit (typ) (A) 0.3 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable Sector Robotics
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm) WSON (NGU) 8 16 mm² (4 mm × 4 mm)
  • Functional Safety-Capable
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6V to 120V absolute maximum
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • Low minimum on and off times of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low quiescent current (< 10µA)
    • FPWM for Fly-Buck converter capability
    • 3µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164-Q1, LM5163-Q1, and LM5013-Q1
    • Similar pinout and functionality to LM5017 and LM34927.
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 1.9Ω NFET buck switch
    • Integrated 0.71Ω NFET synchronous rectifier
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • Package options: SOIC PowerPAD™-8 integrated circuit package or WSON-8 package
  • Functional Safety-Capable
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6V to 120V absolute maximum
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • Low minimum on and off times of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low quiescent current (< 10µA)
    • FPWM for Fly-Buck converter capability
    • 3µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164-Q1, LM5163-Q1, and LM5013-Q1
    • Similar pinout and functionality to LM5017 and LM34927.
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 1.9Ω NFET buck switch
    • Integrated 0.71Ω NFET synchronous rectifier
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • Package options: SOIC PowerPAD™-8 integrated circuit package or WSON-8 package

The LM5169 and LM5168 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM516x operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5169 delivers up to 0.65A of output current and the LM5168 delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated Fly-Buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

The LM5169 and LM5168 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM516x operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5169 delivers up to 0.65A of output current and the LM5168 delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated Fly-Buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LM516x, 0.65A/0.3A, 120V Absolute Maximum, Step-Down Converter With Fly-Buck Converter Capability datasheet (Rev. B) PDF | HTML Dec 16, 2024
Functional safety information LM5168 and LM5169 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Nov 11, 2024
Application note Inverting Buck-Boost Application for the LM5168 PDF | HTML Feb 24, 2023
Application note Design Considerations of Stacked BQ769x2 With High-Side N-MOSFET PDF | HTML Feb 9, 2023
Functional safety information LM516x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML Sep 1, 2022
Certificate LM5168FEVM EU RoHS Declaration of Conformity (DoC) Oct 20, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5168FEVM — LM5168 evaluation module 115-V fly-buck regulator

The LM5168FEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5168, a 115-V DC/DC fly-buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM5168PEVM — LM5168P 115-V DC/DC buck regulator evaluation module

The LM5168P evaluation module (EVM) is a 115 V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120 V absolute maximum) to provide a regulated 12 V output at up (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5168F PSpice Unencrypted Transient Model

SNVMCA0.ZIP (262 KB) - PSpice model
Supported products & hardware
Calculation tool

SNVR520 — LM5169 Quick Start Calculator

Quick Start Calculator for LM5169
Supported products & hardware
Reference design

TIDA-010247 — High-accuracy battery management unit reference design for 48–1500V energy storage system

This reference design is a high-side, N-channel MOSFET control (up to 32s) battery management unit (BMU), using the stacked BQ769x2 battery monitor family. This design also integrates a CAN interface for BMU stacking high-voltage (up to 1500V) energy storage station applications. High-side, (...)
Supported products & hardware
Reference design

TIDA-010976 — 52s wireless battery management unit reference design for energy storage system

This reference design provides a 52s Wireless Battery Management Unit (wBMU) for energy storage systems with high cell-voltage accuracy. The wBMU passes voltage and temperature data from each cell to the host controller in real time, using wireless communication technology. The design overcomes (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (NGU) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos